BJA041-042 - Oil free bushing Standard flange type holder assembly built-in copper alloy bushing · Single bushing type
YDFA
Fa Factory Automation Parts
oil-free_bushing
Powered by
CAD모델 선택
{ydfa/fa_factory_automation_parts/oil-free_bushing/bja041-042.prj},{NB=BJA041-d12},{FSM=SS400},{FSST=无电解镀镍},{BM=高强度黄铜合金类镶嵌石墨},{TYPE=单衬型},{CODE=BJA041},{D=12},{DG=+0.034/0},{DD=21},{DDG=0/-0.021},{L=32},{L1=10},{H=42},{T=6},{D1=4.5},{D2=7.5},{T1=4.1},{PCD=32},{W=32},{F=0},{A=32}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
FSM
Fixed seat material
ⁿ/ₐ
FSST
Fixed seat surface treatment
ⁿ/ₐ
BM
Bushing material
ⁿ/ₐ
TYPE
ⁿ/ₐ
D
[mm]
DD
[mm]
L
[mm]
L1
[mm]
H
[mm]
T
[mm]
D1
[mm]
D2
[mm]
T1
[mm]
PCD
[mm]
W
[mm]
F
[mm]
A
[mm]
BJA041-d6
SS400
No electrolytic nickel pl...
High strength brass alloy...
Monolined type
6
12
22
5
28
5
3.5
6.0
3.1
20
22
0
20
BJA041-d8
SS400
No electrolytic nickel pl...
High strength brass alloy...
Monolined type
8
15
27
5
32
5
3.5
6.0
3.1
24
25
0
24
BJA041-d10
SS400
No electrolytic nickel pl...
High strength brass alloy...
Monolined type
10
19
32
5
40
6
4.5
7.5
4.1
29
30
0
29
BJA041-d12
SS400
No electrolytic nickel pl...
High strength brass alloy...
Monolined type
12
21
32
10
42
6
4.5
7.5
4.1
32
32
0
32
BJA041-d13
SS400
No electrolytic nickel pl...
High strength brass alloy...
Monolined type
13
23
32
10
43
6
4.5
7.5
4.1
33
34
0
33
BJA041-d16
SS400
No electrolytic nickel pl...
High strength brass alloy...
Monolined type
16
28
37
10
48
6
4.5
7.5
4.1
38
37
22
31
BJA041-d20
SS400
No electrolytic nickel pl...
High strength brass alloy...
Monolined type
20
32
42
10
54
8
5.5
9.0
5.1
43
42
24
36
BJA041-d25
SS400
No electrolytic nickel pl...
High strength brass alloy...
Monolined type
25
40
58
10
62
8
5.5
9.0
5.1
51
50
32
40
BJA041-d30
SS400
No electrolytic nickel pl...
High strength brass alloy...
Monolined type
30
45
68
10
74
10
6.6
11.0
6.1
60
58
35
49
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
STHWRB, STHWR, SSTHWR, ATHWR - Shaft Supports - Bracket Shaped Slit Clampin...
Misumi
18.02.2024
STHCBN, STHCN, SSTHCN, STHCNA, STHCND - Shaft Supports - Bracket Shaped , W...
Misumi
09.09.2019
LMCH_UU/LMCH_LUU - Two Side Cut Flanged Compact Type
YTP
11.05.2022
STHCBL, STHCL, SSTHCL, ATHCL - Shaft Supports - Bracket Shaped - Long Guide...
Misumi
19.10.2021
NSAR - Nuts for Leadscrews-Flange type
SAMLO
23.03.2023
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성