BM10H - Stop bolt with stop - hexagonal hole in threaded part
HEFA
24-screw
Powered by
CAD모델 선택
{hefa/24-screw/bm10h.prj},{NB=BM10HE-M10-L70},{SC=BM10HE},{LX=Inner six hole type of threaded part},{MAT=SCM435},{ST=Galvanized},{SG=10.9},{SM=polyurethane},{SCL=black},{BH=Shaw A90},{AM=SS400},{AST=Galvanized},{M=10},{L=70},{T=6},{D=25.0},{A1=5.0},{E1=16},{V=full thread},{MM=6.0},{V1=5.0},{INFOTEXT=website},{A=17.0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
LX
type
ⁿ/ₐ
MAT
texture of material
ⁿ/ₐ
ST
surface treatment
ⁿ/ₐ
SG
strength grade
ⁿ/ₐ
SM
Stopper material
ⁿ/ₐ
SCL
Stop color
ⁿ/ₐ
BH
Block hardness
ⁿ/ₐ
AM
Accessory material
ⁿ/ₐ
AST
Accessory surface treatment
ⁿ/ₐ
M
(Coarse thread)
ⁿ/ₐ
L
[mm]
T
t
[mm]
D
[mm]
A1
[mm]
E1
e1
[mm]
V
v
[mm]
MM
m
[mm]
V1
[mm]
BM10HE-M3-L10
BM10HE-M3-L10
BM10HE
Inner six hole type of th...
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
3
10
4
7.5
1.5
14
full thread
1.8
1.8
BM10HE-M3-L15
BM10HE-M3-L15
BM10HE
Inner six hole type of th...
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
3
15
4
7.5
1.5
14
full thread
1.8
1.8
BM10HE-M4-L10
BM10HE-M4-L10
BM10HE
Inner six hole type of th...
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
4
10
4
10.0
2.0
14
full thread
2.4
2.2
BM10HE-M4-L15
BM10HE-M4-L15
BM10HE
Inner six hole type of th...
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
4
15
4
10.0
2.0
14
full thread
2.4
2.2
BM10HE-M4-L20
BM10HE-M4-L20
BM10HE
Inner six hole type of th...
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
4
20
4
10.0
2.0
14
full thread
2.4
2.2
BM10HE-M4-L25
BM10HE-M4-L25
BM10HE
Inner six hole type of th...
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
4
25
4
10.0
2.0
14
full thread
2.4
2.2
BM10HE-M4-L30
BM10HE-M4-L30
BM10HE
Inner six hole type of th...
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
4
30
4
10.0
2.0
14
full thread
2.4
2.2
BM10HE-M5-L15
BM10HE-M5-L15
BM10HE
Inner six hole type of th...
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
5
15
5
12.5
2.5
15
full thread
3.2
2.8
BM10HE-M5-L20
BM10HE-M5-L20
BM10HE
Inner six hole type of th...
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
5
20
5
12.5
2.5
15
full thread
3.2
2.8
BM10HE-M5-L25
BM10HE-M5-L25
BM10HE
Inner six hole type of th...
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
5
25
5
12.5
2.5
15
full thread
3.2
2.8
BM10HE-M5-L30
BM10HE-M5-L30
BM10HE
Inner six hole type of th...
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
5
30
5
12.5
2.5
15
full thread
3.2
2.8
BM10HE-M5-L40
BM10HE-M5-L40
BM10HE
Inner six hole type of th...
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
5
40
5
12.5
2.5
15
full thread
3.2
2.8
BM10HE-M6-L15
BM10HE-M6-L15
BM10HE
Inner six hole type of th...
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
6
15
5
15.0
3.0
15
full thread
3.6
3.0
BM10HE-M6-L20
BM10HE-M6-L20
BM10HE
Inner six hole type of th...
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
6
20
5
15.0
3.0
15
full thread
3.6
3.0
BM10HE-M6-L25
BM10HE-M6-L25
BM10HE
Inner six hole type of th...
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
6
25
5
15.0
3.0
15
full thread
3.6
3.0
BM10HE-M6-L30
BM10HE-M6-L30
BM10HE
Inner six hole type of th...
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
6
30
5
15.0
3.0
15
full thread
3.6
3.0
BM10HE-M6-L40
BM10HE-M6-L40
BM10HE
Inner six hole type of th...
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
6
40
5
15.0
3.0
15
full thread
3.6
3.0
BM10HE-M6-L50
BM10HE-M6-L50
BM10HE
Inner six hole type of th...
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
6
50
5
15.0
3.0
15
full thread
3.6
3.0
BM10HE-M8-L25
BM10HE-M8-L25
BM10HE
Inner six hole type of th...
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
8
25
6
20.0
4.0
16
full thread
5.0
4.0
BM10HE-M8-L30
BM10HE-M8-L30
BM10HE
Inner six hole type of th...
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
8
30
6
20.0
4.0
16
full thread
5.0
4.0
BM10HE-M8-L40
BM10HE-M8-L40
BM10HE
Inner six hole type of th...
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
8
40
6
20.0
4.0
16
full thread
5.0
4.0
BM10HE-M8-L50
BM10HE-M8-L50
BM10HE
Inner six hole type of th...
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
8
50
6
20.0
4.0
16
full thread
5.0
4.0
BM10HE-M8-L60
BM10HE-M8-L60
BM10HE
Inner six hole type of th...
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
8
60
6
20.0
4.0
16
full thread
5.0
4.0
BM10HE-M10-L30
BM10HE-M10-L30
BM10HE
Inner six hole type of th...
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
10
30
6
25.0
5.0
16
full thread
6.0
5.0
BM10HE-M10-L40
BM10HE-M10-L40
BM10HE
Inner six hole type of th...
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
10
40
6
25.0
5.0
16
full thread
6.0
5.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성