您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1052 - Threaded inserts for ultrasonic installation, brass, plain
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.200 Threaded inserts for plastic materials
02.300.200.20 Threaded inserts for press-in
BN 1052 Threaded inserts for ultrasonic installation
Powered by
CAD模型選擇
{bossard/02/02_300/02_300_200/02_300_200_20/bn_1052/bn_1052.prj},{NB=BN 1052 1386875 threaded insert for welding M3.5},{CNSORDERNO=1386875},{BNARTNR=1386875},{BNNORM1=},{BNMAT=Messing},{CNSMAT=Messing},{BNSURFACE=blank},{GEW=M3.5},{D=3.500},{P=0.600},{L=7.200},{D2=5.400},{MAT=},{D41=4.700},{D42=4.800},{A1=2.500},{A2=1.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
D
Nominal thread diameter
[mm]
P
Pitch
[mm]
D1
Core thread diameter
[mm]
L
Overall height
[mm]
D2
Diameter
[mm]
D4
Diameter
ⁿ/ₐ
A
Distance
[mm]
BN 1052 1386840 threaded ...
1386840
Brass
plain
M2
2.000
0.400
1.567
4.000
3.600
3.100
2.000
BN 1052 1386859 threaded ...
1386859
Brass
plain
M2.5
2.500
0.450
2.013
5.800
4.600
3.900
2.300
BN 1052 1386867 threaded ...
1386867
Brass
plain
M3
3.000
0.500
2.459
5.800
4.600
3.900
2.300
BN 1052 1386875 threaded ...
1386875
Brass
plain
M3.5
3.500
0.600
2.850
7.200
5.400
4.700
2.500
BN 1052 1386883 threaded ...
1386883
Brass
plain
M4
4.000
0.700
3.242
8.200
6.300
5.500
2.500
BN 1052 1386891 threaded ...
1386891
Brass
plain
M5
5.000
0.800
4.134
9.500
7.000
6.300
2.700
BN 1052 1386905 threaded ...
1386905
Brass
plain
M6
6.000
1.000
4.917
12.700
8.600
7.900
3.000
BN 1052 1429353 threaded ...
1429353
Brass
plain
M8
8.000
1.250
6.647
12.700
10.200
9.500
3.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表