目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1235 - Slotted round nuts for hook spanners with polyamide insert (ELASTIC-STOP® GUK), free-cutting steel, zinc plated with thick layer passivation
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.30 Locking nuts with polyamide insert
BN 1235 Slotted round nuts for hook spanners with polyamide insert
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_30/bn_1235/bn_1235.prj},{NB=BN 1235 1141570 slotted round nuts for hook spanner M50x1,5},{BNARTNR=1141570},{BNARTNR1=1141570},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt dickschichtpassiviert},{DD=M50x1,5},{D=50.000},{P=1.500},{D2=68.000},{D3=61.000},{H=8.100},{H1=12.900},{N=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
DD
Thread
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
D2
[mm]
D3
[mm]
H
[mm]
H1
[mm]
N
[mm]
BN 1235 1445715 slotted r...
1445715
1445715
Steel
zinc plated with thick la...
M10x0,75
10.000
9.188
0.750
18.000
15.000
4.500
7.600
3.000
BN 1235 1445723 slotted r...
1445723
1445723
Steel
zinc plated with thick la...
M12x1
12.000
10.917
1.000
21.000
18.000
4.500
7.600
3.000
BN 1235 1445731 slotted r...
1445731
1445731
Steel
zinc plated with thick la...
M15x1
15.000
13.917
1.000
24.000
21.000
5.500
8.600
4.000
BN 1235 1445758 slotted r...
1445758
1445758
Steel
zinc plated with thick la...
M17x1
17.000
15.917
1.000
28.000
24.000
5.500
8.700
4.000
BN 1235 1445766 slotted r...
1445766
1445766
Steel
zinc plated with thick la...
M20x1
20.000
18.917
1.000
32.000
27.000
6.000
9.600
4.000
BN 1235 1445774 slotted r...
1445774
1445774
Steel
zinc plated with thick la...
M25x1,5
25.000
23.376
1.500
38.000
33.000
6.500
10.500
5.000
BN 1235 1445782 slotted r...
1445782
1445782
Steel
zinc plated with thick la...
M30x1,5
30.000
28.376
1.500
44.000
38.000
6.600
10.700
5.000
BN 1235 1445790 slotted r...
1445790
1445790
Steel
zinc plated with thick la...
M35x1,5
35.000
33.376
1.500
50.000
44.000
7.000
11.300
5.000
BN 1235 1445804 slotted r...
1445804
1445804
Steel
zinc plated with thick la...
M40x1,5
40.000
38.376
1.500
56.000
50.000
7.700
12.300
6.000
BN 1235 1141562 slotted r...
1141562
1141562
Steel
zinc plated with thick la...
M45x1,5
45.000
43.376
1.500
62.000
55.000
7.800
12.300
6.000
BN 1235 1141570 slotted r...
1141570
1141570
Steel
zinc plated with thick la...
M50x1,5
50.000
48.376
1.500
68.000
61.000
8.100
12.900
6.000
BN 1235 3820718 slotted r...
3820718
3820718
Steel
zinc plated with thick la...
M55x2
55.000
52.835
2.000
75.000
68.000
8.200
13.400
7.000
BN 1235 3820719 slotted r...
3820719
300212755
Steel
zinc plated with thick la...
M60x2
60.000
57.835
2.000
80.000
73.000
8.200
13.400
7.000
BN 1235 3820720 slotted r...
3820720
300212740
Steel
zinc plated with thick la...
M65x2
65.000
62.835
2.000
85.000
77.000
9.200
14.500
7.000
BN 1235 3820722 slotted r...
3820722
300212741
Steel
zinc plated with thick la...
M70x2
70.000
67.835
2.000
92.000
84.000
9.200
14.500
8.000
BN 1235 3820723 slotted r...
3820723
300212757
Steel
zinc plated with thick la...
M75x2
75.000
72.835
2.000
98.000
89.000
10.000
15.500
8.000
BN 1235 3820724 slotted r...
3820724
300212702
Steel
zinc plated with thick la...
M80x2
80.000
77.835
2.000
105.000
96.000
11.200
16.500
10.000
BN 1235 3820725 slotted r...
3820725
300212703
Steel
zinc plated with thick la...
M85x2
85.000
82.835
2.000
110.000
100.000
12.100
17.500
10.000
BN 1235 3820726 slotted r...
3820726
300212742
Steel
zinc plated with thick la...
M90x2
90.000
87.835
2.000
120.000
110.000
12.500
17.700
10.000
BN 1235 3820727 slotted r...
3820727
300212704
Steel
zinc plated with thick la...
M95x2
95.000
92.835
2.000
125.000
115.000
13.500
18.700
10.000
BN 1235 9005160 slotted r...
9005160
300212705
Steel
zinc plated with thick la...
M100x2
100.000
97.835
2.000
130.000
120.000
14.500
19.700
10.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表