您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1364 - Hex nuts with external tooth lock washer, cl. 8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.20 Hex nuts with integrated locking washer
BN 1364 Hex nuts with external tooth lock washer
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_20/bn_1364/bn_1364.prj},{NB=BN 1364 1138243 hex nut with captive washer M5},{CNSORDERNO=1138243},{BNARTNR=1138243},{BNNORM1=},{BNNORM2=},{BNMAT=Stahl 8},{CNSMAT=Stahl 8},{BNSURFACE=verzinkt-blau},{D=5.000},{P=0.800},{D2=9.300},{H=4.800},{H1=4.000},{A=0.500},{S=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Threaded pitch
[mm]
D2
max.
[mm]
H
min.
[mm]
H1
max.
[mm]
A
[mm]
S
Width across flat
[mm]
BN 1364 1138200 hex nut w...
1138200
Steel 8
zinc plated blue
3.000
2.459
0.500
6.700
2.900
2.400
0.450
5.500
BN 1364 1138227 hex nut w...
1138227
Steel 8
zinc plated blue
4.000
3.242
0.700
8.200
3.700
3.200
0.450
7.000
BN 1364 1138243 hex nut w...
1138243
Steel 8
zinc plated blue
5.000
4.134
0.800
9.300
4.800
4.000
0.500
8.000
BN 1364 1138251 hex nut w...
1138251
Steel 8
zinc plated blue
6.000
4.917
1.000
11.200
5.800
5.000
0.500
10.000
BN 1364 1138278 hex nut w...
1138278
Steel 8
zinc plated blue
8.000
6.647
1.250
15.100
8.000
6.500
0.800
13.000
BN 1364 1138286 hex nut w...
1138286
Steel 8
zinc plated blue
10.000
8.376
1.500
19.200
9.200
8.000
0.900
17.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表