您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20361 - Pozi pan head wood screws form Z with slot, steel, zinc plated blue
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 20361 Pozi pan head wood screws form Z with slot
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_20361/bn_20361.prj},{NB=BN 20361 3438517 cross recessed pan head wood screw 3.9x60},{CNSORDERNO=3438517},{BNARTNR=3438517},{BNNORM1=},{CNSMAT=Stahl},{BNMAT=Stahl},{BNSURFACE=verzinkt-blau},{D1=3.9},{D3=2.300},{P=1.600},{L=60.0},{VERS=2.000},{D2=7.0},{DS=3.9},{K=2.5},{R=2.800},{RF=5.600},{MH=3.700},{MZ=3.000},{TH=1.720},{TZ=1.930},{DA=4.900},{FORM=Z},{ANTRIEB=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
NENN
Nominal designation
[mm]
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal thread diameter
[mm]
L
Nominal length
[mm]
B
Thread length min.
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
ANTRIEB
Cross recess Z (Pozidriv)
ⁿ/ₐ
BN 20361 3438517 cross re...
3.9x60
3438517
Steel
zinc plated blue
3.9
60.0
36.000
7.0
2.5
2
BN 20361 3438518 cross re...
3.9x70
3438518
Steel
zinc plated blue
3.9
70.0
42.000
7.0
2.5
2
BN 20361 3438519 cross re...
3.9x80
3438519
Steel
zinc plated blue
3.9
80.0
48.000
7.0
2.5
2
BN 20361 3438520 cross re...
3.9x90
3438520
Steel
zinc plated blue
3.9
90.0
54.000
7.0
2.5
2
BN 20361 3438521 cross re...
3.9x100
3438521
Steel
zinc plated blue
3.9
100.0
60.000
7.0
2.5
2
BN 20361 3438522 cross re...
3.9x120
3438522
Steel
zinc plated blue
3.9
120.0
72.000
7.0
2.5
2
BN 20361 3438523 cross re...
3.9x140
3438523
Steel
zinc plated blue
3.9
140.0
84.000
7.0
2.5
2
BN 20361 3438524 cross re...
3.9x160
3438524
Steel
zinc plated blue
3.9
160.0
96.000
7.0
2.5
2
BN 20361 3438525 cross re...
3.9x180
3438525
Steel
zinc plated blue
3.9
180.0
108.000
7.0
2.5
2
BN 20361 3438526 cross re...
3.9x200
3438526
Steel
zinc plated blue
3.9
200.0
120.000
7.0
2.5
2
BN 20361 3438527 cross re...
3.9x220
3438527
Steel
zinc plated blue
3.9
220.0
132.000
7.0
2.5
2
BN 20361 3438528 cross re...
3.9x240
3438528
Steel
zinc plated blue
3.9
240.0
144.000
7.0
2.5
2
BN 20361 3438529 cross re...
3.9x260
3438529
Steel
zinc plated blue
3.9
260.0
156.000
7.0
2.5
2
BN 20361 3438530 cross re...
3.9x280
3438530
Steel
zinc plated blue
3.9
280.0
168.000
7.0
2.5
2
BN 20361 3438531 cross re...
3.9x300
3438531
Steel
zinc plated blue
3.9
300.0
180.000
7.0
2.5
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表