您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20699 - Hexalobular (6 Lobe) socket flat countersunk head, partial thread and cutting ribs under the head, steel case-hardened, zinc plated blue, added lubricant
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 20699 Hexalobular (6 Lobe) socket flat countersunk head, partial thread and cutting ribs under the head
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_20699/bn_20699.prj},{NB=BN 20699 3675833 hexalobular socket flat countersunk head 4.5x70},{CNSORDERNO=3675833},{BNARTNR=3675833},{BNNORM1=},{CNSMAT=Stahl einsatzgehärtet},{BNMAT=Stahl einsatzgehärtet},{BNSURFACE=verzinkt-blau mit Gleitschicht},{INNENSECHSRUN=X20},{D1=4.5},{P=2.000},{L=70.0},{A=2.000},{D2=9.000},{B=42.000},{K=2.900},{R=1.600},{MZ=4.400},{TZ=2.510},{Y=3.700},{A1=3.950},{T=1.660}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
INNENSECHSRUN
ⁿ/ₐ
D1
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
D2
Head diameter max.
[mm]
B
[mm]
K
Head height max.
[mm]
BN 20699 3675807 hexalobu...
3675807
Steel case hardened
zinc plated blue, added l...
X10
3.0
2.100
1.350
25.0
6.000
16.000
1.900
BN 20699 3675808 hexalobu...
3675808
Steel case hardened
zinc plated blue, added l...
X10
3.0
2.100
1.350
30.0
6.000
18.000
1.900
BN 20699 3675809 hexalobu...
3675809
Steel case hardened
zinc plated blue, added l...
X10
3.0
2.100
1.350
35.0
6.000
21.000
1.900
BN 20699 3675811 hexalobu...
3675811
Steel case hardened
zinc plated blue, added l...
X10
3.0
2.100
1.350
40.0
6.000
24.000
1.900
BN 20699 3675812 hexalobu...
3675812
Steel case hardened
zinc plated blue, added l...
X10
3.0
2.100
1.350
45.0
6.000
27.000
1.900
BN 20699 3675813 hexalobu...
3675813
Steel case hardened
zinc plated blue, added l...
X15
3.5
2.400
1.600
30.0
7.000
18.000
2.150
BN 20699 3675814 hexalobu...
3675814
Steel case hardened
zinc plated blue, added l...
X15
3.5
2.400
1.600
35.0
7.000
21.000
2.150
BN 20699 3675815 hexalobu...
3675815
Steel case hardened
zinc plated blue, added l...
X15
3.5
2.400
1.600
40.0
7.000
24.000
2.150
BN 20699 3675816 hexalobu...
3675816
Steel case hardened
zinc plated blue, added l...
X15
3.5
2.400
1.600
45.0
7.000
27.000
2.150
BN 20699 3675817 hexalobu...
3675817
Steel case hardened
zinc plated blue, added l...
X15
3.5
2.400
1.600
50.0
7.000
30.000
2.150
BN 20699 3675818 hexalobu...
3675818
Steel case hardened
zinc plated blue, added l...
X20
4.0
2.800
1.800
30.0
8.000
18.000
2.200
BN 20699 3675819 hexalobu...
3675819
Steel case hardened
zinc plated blue, added l...
X20
4.0
2.800
1.800
35.0
8.000
21.000
2.200
BN 20699 3675820 hexalobu...
3675820
Steel case hardened
zinc plated blue, added l...
X20
4.0
2.800
1.800
40.0
8.000
24.000
2.200
BN 20699 3675821 hexalobu...
3675821
Steel case hardened
zinc plated blue, added l...
X20
4.0
2.800
1.800
45.0
8.000
27.000
2.200
BN 20699 3675822 hexalobu...
3675822
Steel case hardened
zinc plated blue, added l...
X20
4.0
2.800
1.800
50.0
8.000
30.000
2.200
BN 20699 3675823 hexalobu...
3675823
Steel case hardened
zinc plated blue, added l...
X20
4.0
2.800
1.800
60.0
8.000
36.000
2.200
BN 20699 3675824 hexalobu...
3675824
Steel case hardened
zinc plated blue, added l...
X20
4.0
2.800
1.800
70.0
8.000
42.000
2.200
BN 20699 3675825 hexalobu...
3675825
Steel case hardened
zinc plated blue, added l...
X20
4.0
2.800
1.800
80.0
8.000
48.000
2.200
BN 20699 3675826 hexalobu...
3675826
Steel case hardened
zinc plated blue, added l...
X20
4.5
3.100
2.000
30.0
9.000
18.000
2.900
BN 20699 3675827 hexalobu...
3675827
Steel case hardened
zinc plated blue, added l...
X20
4.5
3.100
2.000
35.0
9.000
21.000
2.900
BN 20699 3675829 hexalobu...
3675829
Steel case hardened
zinc plated blue, added l...
X20
4.5
3.100
2.000
40.0
9.000
24.000
2.900
BN 20699 3675830 hexalobu...
3675830
Steel case hardened
zinc plated blue, added l...
X20
4.5
3.100
2.000
45.0
9.000
27.000
2.900
BN 20699 3675831 hexalobu...
3675831
Steel case hardened
zinc plated blue, added l...
X20
4.5
3.100
2.000
50.0
9.000
30.000
2.900
BN 20699 3675832 hexalobu...
3675832
Steel case hardened
zinc plated blue, added l...
X20
4.5
3.100
2.000
60.0
9.000
36.000
2.900
BN 20699 3675833 hexalobu...
3675833
Steel case hardened
zinc plated blue, added l...
X20
4.5
3.100
2.000
70.0
9.000
42.000
2.900
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表