目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20800 - Prevailing torque type hex lock nuts thin type, with polyamide insert (DIN 985; ~UNI 7474), steel 8, hot dip galvanized
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.30 Locking nuts with polyamide insert
BN 41161, BN 20800 Prevailing torque type hex lock nuts thin type, with polyamide insert
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_30/bn_41161_20800/bn_20800.prj},{NB=BN 20800 3652045 prevailing torque type hex lock nut M12},{CNSORDERNO=3652045},{BNARTNR=3652045},{BNNORM1=DIN 985},{BNNORM2=~UNI 7474},{BNMAT=Stahl 8},{CNSMAT=Stahl 8},{BNSURFACE=feuerverzinkt},{D=12.000},{P=1.750},{DA=13.000},{M=12.000},{M1=8.000},{S=19.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
DA
Inner diameter of countersink max.
[mm]
M
Overall height max.
[mm]
M1
Wrenching height min.
[mm]
S
Across-flats-dimension max.
[mm]
BN 20800 3653064 prevaili...
3653064
DIN 985
~UNI 7474
Steel 8
hot dip galvanized
8.000
6.647
1.250
8.750
8.000
5.500
13.000
BN 20800 3652044 prevaili...
3652044
DIN 985
~UNI 7474
Steel 8
hot dip galvanized
10.000
8.376
1.500
10.800
10.000
6.500
17.000
BN 20800 3652045 prevaili...
3652045
DIN 985
~UNI 7474
Steel 8
hot dip galvanized
12.000
10.106
1.750
13.000
12.000
8.000
19.000
BN 20800 3652046 prevaili...
3652046
DIN 985
~UNI 7474
Steel 8
hot dip galvanized
16.000
13.835
2.000
17.300
16.000
10.500
24.000
BN 20800 3652047 prevaili...
3652047
DIN 985
~UNI 7474
Steel 8
hot dip galvanized
20.000
17.294
2.500
21.600
20.000
14.000
30.000
BN 20800 3652048 prevaili...
3652048
DIN 985
~UNI 7474
Steel 8
hot dip galvanized
24.000
20.752
3.000
25.900
24.000
15.000
36.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表