您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2109 - Hexalobular (6 Lobe) socket countersunk flat head screws, fully threaded with TufLok® patch (ISO 14581; TufLok®), cl. 08.8 / 8.8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.500 Securing and anti loosening screws
01.300.500.10 Securing and anti loosening screws with internal drive
BN 2109 Hexalobular (6 Lobe) socket countersunk flat head screws, TufLok® patch
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_500/01_300_500_10/bn_2109/bn_2109.prj},{NB=BN 2109 9012019 hexalobular socket countersunk flat head screw M3x10},{CNSORDERNO=9012019},{BNARTNR=9012019},{BNNORM1=ISO 14581},{BNNORM2=},{CNSMAT=Stahl 08.8 / 8.8},{BNMAT=Stahl 08.8 / 8.8},{BNSURFACE=TufLok® verzinkt-blau},{D=3.0},{D3=2.387},{P=0.500},{L=10},{DK=5.500},{K=1.650},{INNENSECHSRUN=X10},{NR=10},{A=2.80},{T=0.830}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Core diameter
[mm]
P
Pitch
[mm]
L
Length
[mm]
B
Thread length
[mm]
DK
Head diameter max.
[mm]
K
Head height
[mm]
INNENSECHSRUN
ⁿ/ₐ
NR
Hexalobular socket
ⁿ/ₐ
A
Torx outer diameter
[mm]
T
Torx-depth max.
[mm]
BN 2109 9012010 hexalobul...
9012010
ISO 14581
Steel 08.8 / 8.8
TufLok® zinc plated blue
2.0
1.509
0.400
4
2.000
3.800
1.200
X6
6
1.75
0.640
BN 2109 9012011 hexalobul...
9012011
ISO 14581
Steel 08.8 / 8.8
TufLok® zinc plated blue
2.0
1.509
0.400
6
4.000
3.800
1.200
X6
6
1.75
0.640
BN 2109 9012012 hexalobul...
9012012
ISO 14581
Steel 08.8 / 8.8
TufLok® zinc plated blue
2.0
1.509
0.400
8
6.000
3.800
1.200
X6
6
1.75
0.640
BN 2109 9012013 hexalobul...
9012013
ISO 14581
Steel 08.8 / 8.8
TufLok® zinc plated blue
2.5
1.948
0.450
3
0.600
4.700
1.500
X8
8
2.40
0.790
BN 2109 9012014 hexalobul...
9012014
ISO 14581
Steel 08.8 / 8.8
TufLok® zinc plated blue
2.5
1.948
0.450
5
2.600
4.700
1.500
X8
8
2.40
0.790
BN 2109 9012015 hexalobul...
9012015
ISO 14581
Steel 08.8 / 8.8
TufLok® zinc plated blue
2.5
1.948
0.450
6
3.600
4.700
1.500
X8
8
2.40
0.790
BN 2109 9012016 hexalobul...
9012016
ISO 14581
Steel 08.8 / 8.8
TufLok® zinc plated blue
3.0
2.387
0.500
5
2.350
5.500
1.650
X10
10
2.80
0.830
BN 2109 9012017 hexalobul...
9012017
ISO 14581
Steel 08.8 / 8.8
TufLok® zinc plated blue
3.0
2.387
0.500
6
3.350
5.500
1.650
X10
10
2.80
0.830
BN 2109 9012018 hexalobul...
9012018
ISO 14581
Steel 08.8 / 8.8
TufLok® zinc plated blue
3.0
2.387
0.500
8
5.350
5.500
1.650
X10
10
2.80
0.830
BN 2109 9012019 hexalobul...
9012019
ISO 14581
Steel 08.8 / 8.8
TufLok® zinc plated blue
3.0
2.387
0.500
10
7.350
5.500
1.650
X10
10
2.80
0.830
BN 2109 9012020 hexalobul...
9012020
ISO 14581
Steel 08.8 / 8.8
TufLok® zinc plated blue
4.0
3.141
0.700
5
0.900
8.400
2.700
X20
20
3.95
1.530
BN 2109 9012021 hexalobul...
9012021
ISO 14581
Steel 08.8 / 8.8
TufLok® zinc plated blue
4.0
3.141
0.700
6
1.900
8.400
2.700
X20
20
3.95
1.530
BN 2109 9012022 hexalobul...
9012022
ISO 14581
Steel 08.8 / 8.8
TufLok® zinc plated blue
4.0
3.141
0.700
8
3.900
8.400
2.700
X20
20
3.95
1.530
BN 2109 9012023 hexalobul...
9012023
ISO 14581
Steel 08.8 / 8.8
TufLok® zinc plated blue
4.0
3.141
0.700
10
5.900
8.400
2.700
X20
20
3.95
1.530
BN 2109 9012024 hexalobul...
9012024
ISO 14581
Steel 08.8 / 8.8
TufLok® zinc plated blue
4.0
3.141
0.700
12
7.900
8.400
2.700
X20
20
3.95
1.530
BN 2109 9012025 hexalobul...
9012025
ISO 14581
Steel 08.8 / 8.8
TufLok® zinc plated blue
4.0
3.141
0.700
16
11.900
8.400
2.700
X20
20
3.95
1.530
BN 2109 9012026 hexalobul...
9012026
ISO 14581
Steel 08.8 / 8.8
TufLok® zinc plated blue
5.0
4.019
0.800
10
5.700
9.300
2.700
X25
25
4.50
1.510
BN 2109 9012027 hexalobul...
9012027
ISO 14581
Steel 08.8 / 8.8
TufLok® zinc plated blue
5.0
4.019
0.800
12
7.700
9.300
2.700
X25
25
4.50
1.510
BN 2109 9012028 hexalobul...
9012028
ISO 14581
Steel 08.8 / 8.8
TufLok® zinc plated blue
5.0
4.019
0.800
16
11.700
9.300
2.700
X25
25
4.50
1.510
BN 2109 9012029 hexalobul...
9012029
ISO 14581
Steel 08.8 / 8.8
TufLok® zinc plated blue
5.0
4.019
0.800
20
15.700
9.300
2.700
X25
25
4.50
1.510
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 2106 - Hexalobular (6 Lobe) socket pan head machine screws fully threade...
Bossard Catalog
26.01.2023
BN 2103 - Senkschrauben mit Innensechskant, ohne Schaft (ISO 10642; ~DIN 79...
Bossard Catalog
31.10.2023
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
Reference 62230 - Countersunk raised head machine screw six lobe recess - D...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
RAMPA®-Flathead screws type KF
RAMPA
24.05.2024
DIN ≈965 A - Counter sunk screws with torx
Fabory
13.02.2023
RVTS - Countersunk screw
Rigon
13.06.2024
BN 616 - Hex socket flat countersunk head screws, fully threaded (DIN 7991;...
Bossard Catalog
26.01.2023
BN 8 - Hex socket head cap screws partially threaded (DIN 912; ISO 4762), c...
Bossard Catalog
31.10.2023
BN 2104 - Hex socket flat countersunk head screws, fully threaded (ISO 1064...
Bossard Catalog
26.01.2023
BN 20039 - Hexalobular (6 Lobe) socket countersunk flat head screws, fully ...
Bossard Catalog
26.01.2023
Flat Socket Head Screw - Nut and Bolts Series
Aluminium Profiles - Langle
13.09.2022
BN 3334 - Pozi pan head machine screws form Z (DIN 7985 A, ~ISO 7045), 4.8,...
Bossard Catalog
31.10.2023
BN 760 - Split spring lock washers with bent end (DIN 127 A), spring steel,...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表