目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2847 - Fork heads (DIN 71752 G), zinc plated blue, fine thread
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.900 Angle joints / Fork heads / Articulated joints
03.200.900.10 Fork heads
BN 482, BN 2847 Fork heads
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_900/03_200_900_10/bn_482_2847/bn_2847.prj},{NB=BN 2847 1486713 fork head G 12x24-Fg},{CNSORDERNO=1486713},{BNARTNR=1486713},{BNNORM1=DIN 71752 G},{CNSMAT=Automatenstahl},{BNMAT=Automatenstahl},{BNSURFACE=verzinkt-blau},{D1=12},{G=24},{A1=24.000},{A2=24.000},{B1=12.000},{B2=12.000},{B2G=+0.7/+0.15},{D2=M12x1.25},{GG=-Fg},{NDM=12.000},{KDM=10.376},{D3=20.000},{F=0.500},{L1=62.000},{L2=48.000},{L2G=±0.4},{L3=18.000},{R=0.500},{GEW=0.121}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Diameter H9
[mm]
G
Abstand ±0.5
[mm]
A1
Width h11
[mm]
A2
Width +0.3/-0.16
[mm]
B1
Width B13
[mm]
B2
Width
[mm]
D2
Thread
ⁿ/ₐ
D3
Diameter ±0.3
[mm]
F
Chamfer ±0.2
[mm]
L1
Length ±0.5
[mm]
L2
Length
[mm]
L3
Length ±0.2
[mm]
R
Radius
[mm]
BN 2847 1486691 fork head...
1486691
DIN 71752 G
Free-cutting steel
zinc plated blue
10
20
20.000
20.000
10.000
10.000
M10x1.25
18.000
0.500
52.000
40.000
15.000
0.500
BN 2847 1486705 fork head...
1486705
DIN 71752 G
Free-cutting steel
zinc plated blue
10
40
20.000
20.000
10.000
10.000
M10x1.25
18.000
0.500
72.000
60.000
15.000
0.500
BN 2847 1486713 fork head...
1486713
DIN 71752 G
Free-cutting steel
zinc plated blue
12
24
24.000
24.000
12.000
12.000
M12x1.25
20.000
0.500
62.000
48.000
18.000
0.500
BN 2847 1486748 fork head...
1486748
DIN 71752 G
Free-cutting steel
zinc plated blue
14
28
27.000
27.000
14.000
14.000
M14x1.5
24.000
1.000
72.000
56.000
22.500
1.000
BN 2847 1486764 fork head...
1486764
DIN 71752 G
Free-cutting steel
zinc plated blue
16
32
32.000
32.000
16.000
16.000
M16x1.5
26.000
1.000
83.000
64.000
24.000
1.000
BN 2847 1486772 fork head...
1486772
DIN 71752 G
Free-cutting steel
zinc plated blue
16
64
32.000
32.000
16.000
16.000
M16x1.5
26.000
1.000
115.000
96.000
24.000
1.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表