目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 30312 - Hex nuts with flange and serrations (~DIN 6923; ~ISO 4161), cl. 8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.10 Metallic locking nut
BN 30312, BN 20230, BN 80014 Hex nuts with flange and serrations
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_10/bn_30312_20230_80014/bn_30312.prj},{NB=BN 30312 5401000 hex nut with flange M6},{CNSORDERNO=5401000},{BNARTNR=5401000},{BNNORM1=~DIN 6923},{BNNORM2=~ISO 4161},{BNMAT=Stahl 8},{CNSMAT=Stahl 8},{BNSURFACE=verzinkt-blau},{D=6.000},{P=1.000},{C=1.100},{DA=6.000},{DC=14.200},{DW=12.200},{M=6.000},{S=10.000},{R=0.360},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Threaded pitch
[mm]
C
Flange thickness min.
[mm]
DA
Outer diameter thread chamfer min.
[mm]
DC
Flange diameter max.
[mm]
DW
Diameter of the bearing face min.
[mm]
M
Overall height max.
[mm]
S
Across-flats-dimension max.
[mm]
R
Radius max.
[mm]
BN 30312 3355195 hex nut ...
3355195
~DIN 6923
~ISO 4161
Steel 8
zinc plated blue
3.000
2.459
0.500
1.000
3.000
8.000
7.500
4.000
5.500
0.220
BN 30312 5524374 hex nut ...
5524374
~DIN 6923
~ISO 4161
Steel 8
zinc plated blue
4.000
3.242
0.700
1.000
4.000
10.000
9.500
4.650
7.000
0.260
BN 30312 5002133 hex nut ...
5002133
~DIN 6923
~ISO 4161
Steel 8
zinc plated blue
5.000
4.134
0.800
1.000
5.000
11.800
9.800
5.000
8.000
0.300
BN 30312 5401000 hex nut ...
5401000
~DIN 6923
~ISO 4161
Steel 8
zinc plated blue
6.000
4.917
1.000
1.100
6.000
14.200
12.200
6.000
10.000
0.360
BN 30312 5401001 hex nut ...
5401001
~DIN 6923
~ISO 4161
Steel 8
zinc plated blue
8.000
6.647
1.250
1.200
8.000
17.900
15.800
8.000
13.000
0.480
BN 30312 5401002 hex nut ...
5401002
~DIN 6923
~ISO 4161
Steel 8
zinc plated blue
10.000
8.376
1.500
1.500
10.000
21.800
19.600
10.000
15.000
0.600
BN 30312 5401003 hex nut ...
5401003
~DIN 6923
~ISO 4161
Steel 8
zinc plated blue
12.000
10.106
1.750
1.800
12.000
26.000
23.800
12.000
18.000
0.720
BN 30312 3340517 hex nut ...
3340517
~DIN 6923
~ISO 4161
Steel 8
zinc plated blue
16.000
13.835
2.000
2.400
16.000
34.500
31.900
16.000
24.000
0.960
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表