您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 6865 - Prevailing torque type hex lock nuts all-metal, metric fine thread (DIN 980 V; ~ISO 7042), cl. 8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.10 Metallic locking nut
BN 6865 Prevailing torque type hex lock nuts all-metal, metric fine thread
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_10/bn_6865/bn_6865.prj},{NB=BN 6865 1807927 prevailing torque type hex lock nut V M12x1},{CNSORDERNO=1807927},{BNARTNR=1807927},{BNNORM1=DIN 980 V},{BNNORM2=~ISO 7042},{BNMAT=Stahl 8},{CNSMAT=Stahl 8},{BNSURFACE=verzinkt-blau},{D=12.000},{P=1.000},{M=12.000},{S=19.000},{VERS=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
M
Overall height max.
[mm]
S
Across-flats-dimension max.
[mm]
BN 6865 1807897 prevailin...
1807897
DIN 980 V
~ISO 7042
Steel 8
zinc plated blue
8.000
6.917
1.000
8.000
13.000
BN 6865 1807900 prevailin...
1807900
DIN 980 V
~ISO 7042
Steel 8
zinc plated blue
10.000
8.917
1.000
10.000
17.000
BN 6865 1807919 prevailin...
1807919
DIN 980 V
~ISO 7042
Steel 8
zinc plated blue
10.000
8.647
1.250
10.000
17.000
BN 6865 1807943 prevailin...
1807943
DIN 980 V
~ISO 7042
Steel 8
zinc plated blue
12.000
10.376
1.500
12.000
19.000
BN 6865 1807935 prevailin...
1807935
DIN 980 V
~ISO 7042
Steel 8
zinc plated blue
12.000
10.647
1.250
12.000
19.000
BN 6865 1807927 prevailin...
1807927
DIN 980 V
~ISO 7042
Steel 8
zinc plated blue
12.000
10.917
1.000
12.000
19.000
BN 6865 1807951 prevailin...
1807951
DIN 980 V
~ISO 7042
Steel 8
zinc plated blue
14.000
12.376
1.500
14.000
22.000
BN 6865 1807978 prevailin...
1807978
DIN 980 V
~ISO 7042
Steel 8
zinc plated blue
16.000
14.376
1.500
16.000
24.000
BN 6865 3624501 prevailin...
3624501
DIN 980 V
~ISO 7042
Steel 8
zinc plated blue
18.000
16.376
1.500
18.000
27.000
BN 6865 5520853 prevailin...
5520853
DIN 980 V
~ISO 7042
Steel 8
zinc plated blue
20.000
18.376
1.500
20.000
30.000
BN 6865 3624503 prevailin...
3624503
DIN 980 V
~ISO 7042
Steel 8
zinc plated blue
22.000
20.376
1.500
22.000
32.000
BN 6865 3624504 prevailin...
3624504
DIN 980 V
~ISO 7042
Steel 8
zinc plated blue
24.000
21.835
2.000
24.000
36.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表