您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 781 - Serrated lock washers type A, external serrations (DIN 6798 A), spring steel, zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.30 Serrated lock washers
BN 779, BN 781 Serrated lock washers type A, external serrations
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_30/bn_779_781_20231_80024/bn_781.prj},{NB=BN 781 1278096 serrated lock washer A M8a},{CNSORDERNO=1278096},{BNARTNR=1278096},{BNNORM1=DIN 6798 A},{BNMAT=Federstahl 350-425 HV},{CNSMAT=Federstahl 350-425 HV},{BNSURFACE=verzinkt-blau},{FUERSCHRAUBEN=M8a},{D=8.000},{DA=8.200},{DW=14.000},{H=0.800},{N=14.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
FUERSCHRAUBEN
ⁿ/ₐ
D
Nominal thread diameter
[mm]
DA
Inner diameter of installation face min.
[mm]
DW
Diameter of the bearing face max.
[mm]
H
Height
[mm]
N
Number of teeth min.
[mm]
BN 781 1278002 serrated l...
1278002
DIN 6798 A
Spring steel 350-425 HV
zinc plated blue
M2
2.000
2.200
4.500
0.300
9.000
BN 781 1437135 serrated l...
1437135
DIN 6798 A
Spring steel 350-425 HV
zinc plated blue
M2.3
2.500
2.500
5.000
0.400
9.000
BN 781 1228919 serrated l...
1228919
DIN 6798 A
Spring steel 350-425 HV
zinc plated blue
M2.5
2.500
2.700
5.500
0.400
9.000
BN 781 1278037 serrated l...
1278037
DIN 6798 A
Spring steel 350-425 HV
zinc plated blue
M3
3.000
3.200
6.000
0.400
9.000
BN 781 1278045 serrated l...
1278045
DIN 6798 A
Spring steel 350-425 HV
zinc plated blue
M3.5
3.500
3.700
7.000
0.500
10.000
BN 781 1278053 serrated l...
1278053
DIN 6798 A
Spring steel 350-425 HV
zinc plated blue
M4
4.000
4.300
8.000
0.500
11.000
BN 781 1278061 serrated l...
1278061
DIN 6798 A
Spring steel 350-425 HV
zinc plated blue
M5a
5.000
5.100
9.000
0.500
11.000
BN 781 1963597 serrated l...
1963597
DIN 6798 A
Spring steel 350-425 HV
zinc plated blue
M5
5.000
5.300
10.000
0.600
11.000
BN 781 1278088 serrated l...
1278088
DIN 6798 A
Spring steel 350-425 HV
zinc plated blue
M6
6.000
6.400
11.000
0.700
12.000
BN 781 1437143 serrated l...
1437143
DIN 6798 A
Spring steel 350-425 HV
zinc plated blue
M7
8.000
7.400
12.500
0.800
12.000
BN 781 1278096 serrated l...
1278096
DIN 6798 A
Spring steel 350-425 HV
zinc plated blue
M8a
8.000
8.200
14.000
0.800
14.000
BN 781 1963600 serrated l...
1963600
DIN 6798 A
Spring steel 350-425 HV
zinc plated blue
M8
8.000
8.400
15.000
0.800
14.000
BN 781 1278118 serrated l...
1278118
DIN 6798 A
Spring steel 350-425 HV
zinc plated blue
M10
10.000
10.500
18.000
0.900
16.000
BN 781 1278126 serrated l...
1278126
DIN 6798 A
Spring steel 350-425 HV
zinc plated blue
M12
12.000
13.000
20.500
1.000
16.000
BN 781 1278134 serrated l...
1278134
DIN 6798 A
Spring steel 350-425 HV
zinc plated blue
M14
14.000
15.000
24.000
1.000
18.000
BN 781 1278142 serrated l...
1278142
DIN 6798 A
Spring steel 350-425 HV
zinc plated blue
M16
16.000
17.000
26.000
1.200
18.000
BN 781 1278150 serrated l...
1278150
DIN 6798 A
Spring steel 350-425 HV
zinc plated blue
M18
18.000
19.000
30.000
1.400
18.000
BN 781 1278169 serrated l...
1278169
DIN 6798 A
Spring steel 350-425 HV
zinc plated blue
M20
20.000
21.000
33.000
1.400
20.000
BN 781 1437178 serrated l...
1437178
DIN 6798 A
Spring steel 350-425 HV
zinc plated blue
M22
22.000
23.000
36.000
1.500
20.000
BN 781 1278177 serrated l...
1278177
DIN 6798 A
Spring steel 350-425 HV
zinc plated blue
M24
24.000
25.000
38.000
1.500
20.000
BN 781 1437186 serrated l...
1437186
DIN 6798 A
Spring steel 350-425 HV
zinc plated blue
M27
27.000
28.000
44.000
1.600
22.000
BN 781 1437194 serrated l...
1437194
DIN 6798 A
Spring steel 350-425 HV
zinc plated blue
M30
30.000
31.000
48.000
1.600
22.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表