카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 799 - Curved spring washers (DIN 137 A), spring steel, mechanical zinc plated yellow
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.10 Spring washers
BN 795, BN 797, BN 799 Curved spring washers
Powered by
CAD모델 선택
{bossard/01/01_300/01_300_100/01_300_100_10/bn_795_797_799/bn_799.prj},{NB=BN 799 1280570 curved spring washer 4},{CNSORDERNO=1280570},{BNARTNR=1280570},{BNNORM1=DIN 137 A},{BNNORM2=},{BNMAT=Federstahl 420-490 HV },{CNSMAT=Federstahl 420-490 HV },{BNSURFACE=mechanisch verzinkt-gelb},{D=4.0},{DA=4.3},{DW=8.0},{H=0.50},{H1=1.600}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal size
[mm]
DA
Transition diameter H14
[mm]
DW
Outer diameter of bearing face js16
[mm]
H
Height
[mm]
H1
Height max.
[mm]
BN 799 1280546 curved spr...
1280546
DIN 137 A
Spring steel 420-490 HV
mechanical zinc plated ye...
2.5
2.8
5.5
0.30
1.100
BN 799 1280554 curved spr...
1280554
DIN 137 A
Spring steel 420-490 HV
mechanical zinc plated ye...
3.0
3.2
6.0
0.40
1.300
BN 799 1280562 curved spr...
1280562
DIN 137 A
Spring steel 420-490 HV
mechanical zinc plated ye...
3.5
3.7
7.0
0.40
1.400
BN 799 1280570 curved spr...
1280570
DIN 137 A
Spring steel 420-490 HV
mechanical zinc plated ye...
4.0
4.3
8.0
0.50
1.600
BN 799 1280589 curved spr...
1280589
DIN 137 A
Spring steel 420-490 HV
mechanical zinc plated ye...
5.0
5.3
10.0
0.50
1.800
BN 799 1280597 curved spr...
1280597
DIN 137 A
Spring steel 420-490 HV
mechanical zinc plated ye...
6.0
6.4
11.0
0.50
2.200
BN 799 1280600 curved spr...
1280600
DIN 137 A
Spring steel 420-490 HV
mechanical zinc plated ye...
8.0
8.4
15.0
0.50
3.400
BN 799 8238936 curved spr...
8238936
DIN 137 A
Spring steel 420-490 HV
mechanical zinc plated ye...
10.0
10.5
18.0
0.80
4.000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성