您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 8702 - Pozi flange head chipboard screws form Z, fully threaded (SPAX®), zinc plated blue/WIROX®, waxed
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 8702 Pozi flange head chipboard screws
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_8702/bn_8702_s.prj},{NB=1943944(350)},{BNARTNR=1943944},{DURCHMESSER=4.0},{KOPFDURCHMESSER=9.6},{LAENGE=45},{GEWINDELAENGE=42},{BNMAT=Stahl},{IDNR=0281010400452},{BEZ=Universalschraube, Vollgewinde, Rückwandkopf, Kreuzschlitz Z, 4CUT, WIROX},{GR=4x45},{MPA=pwfs://file:file:file://de-ess-nas-02/ecat/2019/Projekte/Spax/Quelldaten/export_all_0819/export/SPAX_Katalog_retail_20190722.xml/UE_LOGO_01.JPG},{SKH=pwfs://file:file:file://de-ess-nas-02/ecat/2019/Projekte/Spax/Quelldaten/export_all_0819/export/SPAX_Katalog_retail_20190722.xml/SKH_013_LOGO_01.JPG},{LOD=350}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
DURCHMESSER
Zylinderkopf
[mm]
ANTRIEB
Antrieb
ⁿ/ₐ
KOPFDURCHMESSER
Kopfdurchmesser
[mm]
LAENGE
Länge
[mm]
KOPFFORM
Kopfform
ⁿ/ₐ
GEWINDE
Gewinde
ⁿ/ₐ
GEWINDELAENGE
Gewindelänge
[mm]
K
max.
[mm]
3809826
3809826
Stahl
3.0
Cross recess Z (Pozidriv)
7.9
20
Button with collar
Fully threaded
18
1.50
3809827
3809827
Stahl
3.0
Cross recess Z (Pozidriv)
7.9
25
Button with collar
Fully threaded
23
1.50
3809828
3809828
Stahl
3.0
Cross recess Z (Pozidriv)
7.9
30
Button with collar
Fully threaded
27
1.50
3460446
3460446
Stahl
3.5
Cross recess Z (Pozidriv)
8.6
17
Button with collar
Fully threaded
15
1.80
1596721
1596721
Stahl
3.5
Cross recess Z (Pozidriv)
8.6
20
Button with collar
Fully threaded
18
1.80
1943383
1943383
Stahl
3.5
Cross recess Z (Pozidriv)
8.6
25
Button with collar
Fully threaded
23
1.80
1943588
1943588
Stahl
3.5
Cross recess Z (Pozidriv)
8.6
30
Button with collar
Fully threaded
27
1.80
1943731
1943731
Stahl
3.5
Cross recess Z (Pozidriv)
8.6
35
Button with collar
Fully threaded
32
1.80
3460448
3460448
Stahl
4.0
Cross recess Z (Pozidriv)
9.6
13
Button with collar
Fully threaded
11
1.90
3460449
3460449
Stahl
4.0
Cross recess Z (Pozidriv)
9.6
17
Button with collar
Fully threaded
15
1.90
1943782
1943782
Stahl
4.0
Cross recess Z (Pozidriv)
9.6
20
Button with collar
Fully threaded
18
1.90
1943804
1943804
Stahl
4.0
Cross recess Z (Pozidriv)
9.6
25
Button with collar
Fully threaded
23
1.90
1943839
1943839
Stahl
4.0
Cross recess Z (Pozidriv)
9.6
30
Button with collar
Fully threaded
27
1.90
1943928
1943928
Stahl
4.0
Cross recess Z (Pozidriv)
9.6
35
Button with collar
Fully threaded
32
1.90
1943936
1943936
Stahl
4.0
Cross recess Z (Pozidriv)
9.6
40
Button with collar
Fully threaded
37
1.90
1943944
1943944
Stahl
4.0
Cross recess Z (Pozidriv)
9.6
45
Button with collar
Fully threaded
42
1.90
3809829
3809829
Stahl
4.5
Cross recess Z (Pozidriv)
10.6
15
Button with collar
Fully threaded
13
2.00
1943952
1943952
Stahl
4.5
Cross recess Z (Pozidriv)
10.6
20
Button with collar
Fully threaded
17
2.00
1943960
1943960
Stahl
4.5
Cross recess Z (Pozidriv)
10.6
25
Button with collar
Fully threaded
22
2.00
1943979
1943979
Stahl
4.5
Cross recess Z (Pozidriv)
10.6
30
Button with collar
Fully threaded
27
2.00
1943995
1943995
Stahl
4.5
Cross recess Z (Pozidriv)
10.6
35
Button with collar
Fully threaded
32
2.00
1944002
1944002
Stahl
4.5
Cross recess Z (Pozidriv)
10.6
40
Button with collar
Fully threaded
37
2.00
1944010
1944010
Stahl
4.5
Cross recess Z (Pozidriv)
10.6
45
Button with collar
Fully threaded
42
2.00
1944029
1944029
Stahl
4.5
Cross recess Z (Pozidriv)
10.6
50
Button with collar
Fully threaded
47
2.00
3460450
3460450
Stahl
5.0
Cross recess Z (Pozidriv)
11.6
20
Button with collar
Fully threaded
17
2.20
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表