您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 8703 - Pozi flat countersunk small head chipboard screws form Z, fully threaded (SPAX®), zinc plated yellow/YELLOX®, waxed
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 8703 Pozi flat countersunk small head chipboard screws
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_8703/bn_8703.prj},{NB=BN 8703 1944207 flat countersunk small head chipboard screw 3x12},{CNSORDERNO=1944207},{BNARTNR=1944207},{BNNORM1=SPAX®},{CNSMAT=Stahl einsatzgehärtet},{BNMAT=Stahl einsatzgehärtet},{BNSURFACE=verzinkt-gelb/YELLOX® mit Gleitschicht},{D1=3.0},{P=1.350},{L=12.0},{B=10.000},{A=1.350},{D2=5.000},{K=0.800},{R=1.100},{MZ=2.500},{TZ=1.730},{Y=2.600}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
B
[mm]
D2
Head diameter max.
[mm]
K
Head height ~
[mm]
BN 8703 3373534 flat coun...
3373534
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
3.0
2.100
1.350
10.0
7.000
5.000
0.800
BN 8703 1944207 flat coun...
1944207
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
3.0
2.100
1.350
12.0
10.000
5.000
0.800
BN 8703 9044745 flat coun...
9044745
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
3.0
2.100
1.350
15.0
12.000
5.000
0.800
BN 8703 1944401 flat coun...
1944401
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
4.0
2.800
1.800
30.0
26.000
7.000
1.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表