目錄: LM Systems
Created: 10.04.2024
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
LM Systems
BNF-V/BNF - High speed
LM Systems
进给丝杠
Ball Screw (New classification)
Positioning Ball Screw
No preload
Powered by
CAD模型選擇
{linmotion/fed_screw/ball_screw_2/positioning/nopreload/rev2_single_nut_bnf_v_asmtab.prj},{NB=BNF4510V-2.5RRG1+101LC0_000_rev},{TP=BNF series},{MN=BNF4510V-2.5},{MN2=BNF 4510-2.5},{LEAD=10},{QZ=},{TS=RR},{FS=},{INFO1=Infotext},{SS=},{INFO2=Infotext},{OLS=101},{AXC=G1},{ACC=C0},{EL=1980.000},{L=81.000},{E=0.000},{E1=83.000},{F=0.000},{F1=45.000},{N=12.000},{H=15.000},{E2=22.000},{E3=22.000},{PN=0.000},{D=45},{G1C3=1300.000},{G1C5=1000.000},{G1C7=0.000},{G2C0=2000.000},{G2C5=1500.000},{G2C7=1500.000},{G3C0=2000.000},{G3C5=1500.000},{G3C7=1500.000},{GTC3=1000},{GTC5=800},{Q=0.000},{PPATH=single_nut_bnf_asmtpl.prj},{SEM=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MN
公称型号
ⁿ/ₐ
ST
行程
[mm]
NL
Nut length
[mm]
FL
Length of Fixed side shaft end shape
[mm]
SL
Length of Supported side shaft end shape
[mm]
ETP
Effective thread part
[mm]
NETP
Non-effective thread part (both sides) (Note 1
[mm]
NOTE1
注1
ⁿ/ₐ
NOTE2
注2
ⁿ/ₐ
BNF1604V-5RRG1+63LC0
BNF1604V-5
0.0
53.000
0.000
0.000
53.000
5.000
Overall thread lenght is ...
-
BNF1605V-2.5RRG1+51LC0
BNF1605V-2.5
0.0
41.000
0.000
0.000
41.000
5.000
Overall thread lenght is ...
-
BNF1605V-5RRG1+66LC0
BNF1605V-5
0.0
56.000
0.000
0.000
56.000
5.000
Overall thread lenght is ...
-
BNF2004V-2.5RRG1+47LC0
BNF2004V-2.5
0.0
37.000
0.000
0.000
37.000
5.000
Overall thread lenght is ...
-
BNF2004V-5RRG1+59LC0
BNF2004V-5
0.0
49.000
0.000
0.000
49.000
5.000
Overall thread lenght is ...
-
BNF2005V-2.5RRG1+51LC0
BNF2005V-2.5
0.0
41.000
0.000
0.000
41.000
5.000
Overall thread lenght is ...
-
BNF2005V-5RRG1+66LC0
BNF2005V-5
0.0
56.000
0.000
0.000
56.000
5.000
Overall thread lenght is ...
-
BNF2010V-2.5RRG1+78LC0
BNF2010V-2.5
0.0
58.000
0.000
0.000
58.000
10.000
在行程两端部加上+10mm的丝杠轴全长
-
BNF2504V-2.5RRG1+46LC0
BNF2504V-2.5
0.0
36.000
0.000
0.000
36.000
5.000
Overall thread lenght is ...
-
BNF2504V-5RRG1+58LC0
BNF2504V-5
0.0
48.000
0.000
0.000
48.000
5.000
Overall thread lenght is ...
-
BNF2505V-2.5RRG1+50LC0
BNF2505V-2.5
0.0
40.000
0.000
0.000
40.000
5.000
Overall thread lenght is ...
-
BNF2505V-5RRG1+65LC0
BNF2505V-5
0.0
55.000
0.000
0.000
55.000
5.000
Overall thread lenght is ...
-
BNF2506V-2.5RRG1+56LC0
BNF2506V-2.5
0.0
44.000
0.000
0.000
44.000
6.000
Overall thread lenght is ...
-
BNF2506V-5RRG1+74LC0
BNF2506V-5
0.0
62.000
0.000
0.000
62.000
6.000
Overall thread lenght is ...
-
BNF2508V-2.5RRG1+74LC0
BNF2508V-2.5
0.0
58.000
0.000
0.000
58.000
8.000
Overall thread lenght is ...
-
BNF2508V-3.5RRG1+82LC0
BNF2508V-3.5
0.0
66.000
0.000
0.000
66.000
8.000
Overall thread lenght is ...
-
BNF2508V-5RRG1+98LC0
BNF2508V-5
0.0
82.000
0.000
0.000
82.000
8.000
Overall thread lenght is ...
-
BNF2510V-2.5RRG1+90LC0
BNF2510V-2.5
0.0
70.000
0.000
0.000
70.000
10.000
在行程两端部加上+10mm的丝杠轴全长
-
BNF2805V-2.5RRG1+54LC0
BNF2805V-2.5
0.0
44.000
0.000
0.000
44.000
5.000
Overall thread lenght is ...
-
BNF2805V-5RRG1+69LC0
BNF2805V-5
0.0
59.000
0.000
0.000
59.000
5.000
Overall thread lenght is ...
-
BNF2805V-7.5RRG1+84LC0
BNF2805V-7.5
0.0
74.000
0.000
0.000
74.000
5.000
Overall thread lenght is ...
-
BNF2806V-2.5RRG1+62LC0
BNF2806V-2.5
0.0
50.000
0.000
0.000
50.000
6.000
Overall thread lenght is ...
-
BNF2806V-5RRG1+80LC0
BNF2806V-5
0.0
68.000
0.000
0.000
68.000
6.000
Overall thread lenght is ...
-
BNF2806V-7.5RRG1+98LC0
BNF2806V-7.5
0.0
86.000
0.000
0.000
86.000
6.000
Overall thread lenght is ...
-
BNF2810V-2.5RRG1+106LC0
BNF2810V-2.5
0.0
86.000
0.000
0.000
86.000
10.000
在行程两端部加上+10mm的丝杠轴全长
-
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表