Brass ball valves, double-acting actuator
Riegler
Pneumatic products
Valves and shut-off devices
Ball valves with pneumatic actuator
Brass ball valves, pneumatic actuator, economy series
Powered by
CAD模型選擇
{riegler/hauptkatalog/03_ventile-und-absperrorgane/kugelh_mit_pneu_dreh/messkugh_mit_pneu_stellan_preisw/messkug_ant_dopp_asmtab.prj},{NB=351.211},{IDNR=},{ARTNR=351.211},{G=3/4},{DN=20},{L=77.0},{A=70.0},{B=94.0},{NDM=26.441},{VER=1},{PPATH=messingkugelhahn_antrieb_doppeltwirkend/messkug_ant_dopp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
G
Thread Rp
ⁿ/ₐ
DN
[mm]
L
[mm]
A
[mm]
B
[mm]
351.209
351.209
3/8
10
69.0
70.0
87.0
351.210
351.210
1/2
15
69.0
70.0
87.0
351.211
351.211
3/4
20
77.0
70.0
94.0
351.212
351.212
1
25
89.0
70.0
98.0
351.213
351.213
1 1/4
32
103.0
114.0
123.0
351.214
351.214
1 1/2
40
114.0
114.0
129.0
351.215
351.215
2
50
134.0
130.0
145.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表