目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
BT-SST-FP - Fluted grip knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
BT.
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/bt_combi/bt_sst_fp.prj},{NB=Fluted grip knobs BT.20-SST-FP-M5},{CODE=106530},{DESCRIPTION=BT.20-SST-FP-M5},{DIM01=20},{DIM02=M5},{DIM03=16},{DIM04=11.5},{DIM05=11},{DIM06=6},{DIM07=6},{DIM08=12},{WEIGHT=7},{NDM=5.000},{KDM=3.242}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
d3
[mm]
DIM07
l2
[mm]
DIM08
h
[mm]
WEIGHT
Weight
[g]
Fluted grip knobs BT.20-S...
106530
BT.20-SST-FP-M5
20
M5
16
11.5
11
6
6
12
7
Fluted grip knobs BT.25-S...
106631
BT.25-SST-FP-M6
25
M6
19
16.0
15
7
8
14
9
Fluted grip knobs BT.32-S...
106731
BT.32-SST-FP-M8
32
M8
22
17.0
21
10
9
16
15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表