目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C01.01 Form Q - Speed nut
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C01 Speed nut
C01.01 Blechmutter
Powered by
CAD模型選擇
{ims_verbindungstechnik/c/c01_blechmutter/c01_01_blechmutter/c01_01_form_q.prj},{NB=IMS 05000703ASPEED NUT ST 4,2 MM SELF LOCKING METAL CONTAINING ANTI-CORROSION COATING 2.2 BLACK(0.86.5)},{CNSORDERNO=05000703A},{ARTCODE=BLECHMUTTER ST. 4,2 MM SELBSTSICHERND MKB 2.2 SW GZ},{D=4.20},{BD=0.80},{BDX=[0.80:2.00]},{A=16.00},{B=12.00},{C=6.5},{CX=[6.50]},{S=0.50},{CNSMASSEXACT=1.43},{CNSMATNO=FEDERSTAHL CK 67},{CNSMAT=CK 67},{CNSOBFL=MKB SW GZ},{C1=6.50},{C2=6.50},{CNSORDERNOOLD=0500703A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
D
Diameter for screw
[mm]
A
[mm]
B
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material code
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 050064140 / SPEED NUT...
050064140
SPEED NUT ST 4,2 MM PHOSP...
4.20
16.00
12.00
0.50
1.43
Spring steel CK 67
PHO IMP
IMS 05006414A / SPEED NUT...
05006414A
SPEED NUT ST. 4,2 MM SELF...
4.20
16.00
12.00
0.50
1.45
Spring steel CK 67
MKB SW
IMS 05006414B / SPEED NUT...
05006414B
SPEED NUT ST. 4,2 MM ZINC...
4.20
16.00
12.00
0.50
1.47
Spring steel CK 67
MKB SI
IMS 050007030 / SPEED NUT...
050007030
SPEED NUT ST. 4,2 MM SELF...
4.20
16.00
12.00
0.50
1.40
Spring steel CK 67
PHO IMP
IMS 05000703A / SPEED NUT...
05000703A
SPEED NUT ST 4,2 MM SELF ...
4.20
16.00
12.00
0.50
1.43
Spring steel CK 67
MKB SW GZ
IMS 05000703B / SPEED NUT...
05000703B
SPEED NUT ST. 4,2 MM SELF...
4.20
16.00
12.00
0.50
1.41
Spring steel CK 67
MKB SI
IMS 050054300 / SPEED NUT...
050054300
SPEED NUT ST. 4,2 MM SELF...
4.20
15.80
11.00
0.60
1.64
Spring steel CK 67
VZ FL PASS
IMS 050074000 / SPEED NUT...
050074000
SPEED NUT ST. 4,2 MM SELF...
4.20
16.00
12.00
0.50
1.52
Spring steel CK 67
VZ FL PASS
IMS 050024670 / SPEED NUT...
050024670
SPEED NUT ST. 4,2 MM VZ F...
4.20
12.30
12.00
0.50
1.01
Spring steel CK 67
VZ FL
IMS 050047960 / SPEED NUT...
050047960
SPEED NUT ST. 4,2 MM SELF...
4.20
16.00
12.00
0.50
1.60
Spring steel CK 67
MKB SI
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表