目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C01.01 Form S - Speed nut
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C01 Speed nut
C01.01 Blechmutter
Powered by
CAD模型選擇
{ims_verbindungstechnik/c/c01_blechmutter/c01_01_blechmutter/c01_01_form_s.prj},{NB=IMS 050024610SPEED NUT ST. 4,8 MKB 2.0 SILVER(0.512.7)},{CNSORDERNO=050024610},{ARTCODE=BLECHMUTTER ST. 4,8 MKB 2.0 SI},{D=4.80},{BD=0.50},{BDX=[0.50:4.00]},{A=24.50},{B=22.00},{C=12.7},{CX=[12.70:13.30]},{S=0.70},{CNSMASSEXACT=6.67},{CNSMATNO=FEDERSTAHL CK 67},{CNSMAT=CK67},{CNSOBFL=MKB SI},{VER=2},{C1=12.70},{C2=13.30},{CNSORDERNOOLD=05024610}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
D
Diameter for screw
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
CX
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material code
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 050068670 / SPEED NUT...
050068670
SPEED NUT ST 4,2 MM ZINC-...
4.20
[0.50:4.00]
21.35
18.00
[10.00]
0.55
4.10
SPRING STEEL CK 67
VZ FL PASS
IMS 05006867A / SPEED NUT...
05006867A
SPEED NUT ST. 4,2 MM META...
4.20
[0.50:4.00]
21.35
18.00
[10.00]
0.55
3.94
SPRING STEEL CK 67
MKB SI
IMS 050024610 / SPEED NUT...
050024610
SPEED NUT ST. 4,8 MKB 2.0...
4.80
[0.50:4.00]
24.50
22.00
[12.70:13.30]
0.70
6.67
SPRING STEEL CK 67
MKB SI
IMS 050074680 / SPEED NUT...
050074680
SPEED NUT ST. 4,8 MM SELF...
4.80
[0.50:4.00]
24.50
22.00
[12.90:13.10]
0.70
6.80
SPRING STEEL CK 67
MKB SI GZ
IMS 050066220 / SPEED NUT...
050066220
SPEED NUT ST 4,2 MM METAL...
4.80
[0.50:4.50]
21.35
18.00
[10.00]
0.55
3.90
SPRING STEEL CK 67
MKB SI
IMS 05006349A / SPEED NUT...
05006349A
SPEED NUT ST 4,8 MM SELF ...
4.80
[0.50:4.50]
21.35
18.00
[9.70:10.30]
0.55
4.10
SPRING STEEL CK 67
VZ FL PASS
IMS 050063490 / SPEED NUT...
050063490
SPEED NUT ST 4.8 MM SELF ...
4.80
[0.50:4.50]
21.35
18.00
[10.00]
0.55
4.07
SPRING STEEL CK 67
VZ FL NTL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表