C85 JA - Floating Joint: Series JA
SMC
bp2_standard_air_cylinder
C85 ISO Air Cylinder
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/c85/accessories/c85_ja.prj},{NB=JA15-6-100_12(0)},{MODEL=JA15-6-100},{BORE=12},{M=6},{MP=1.00},{A=34.5},{B=12.5},{C=14.0},{D=16},{E=2.0},{F=6},{G=5},{H=10},{P=7.0},{U=0.5},{KN=0.123},{THREAD=0},{X1=12.000},{X2=1.280},{X3=9.450},{X4=5.400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MODEL
Model
ⁿ/ₐ
BORE
Bore size
[mm]
M
Nominal thread dia.
[mm]
MP
Pitch
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
P
Maximum screw-in depth
[mm]
U
Allowable eccentricity
[mm]
KN
Max. operating
[mm]
JA10-4-070
JA10-4-070
8
4
0.70
26.0
9.0
10.0
12
1.5
4
4
7
5.5
0.5
0.054
JA10-4-070
JA10-4-070
10
4
0.70
26.0
9.0
10.0
12
1.5
4
4
7
5.5
0.5
0.054
JA15-6-100
JA15-6-100
12
6
1.00
34.5
12.5
14.0
16
2.0
6
5
10
7.0
0.5
0.123
JA15-6-100
JA15-6-100
16
6
1.00
34.5
12.5
14.0
16
2.0
6
5
10
7.0
0.5
0.123
JA20-8-125
JA20-8-125
20
8
1.25
44.0
17.5
17.5
21
4.5
7
7
13
8.0
0.5
1.100
JA30-10-125
JA30-10-125
25
10
1.25
49.5
19.5
19.5
24
5.0
8
8
17
9.0
0.5
2.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表