CA2 I - Single Knuckle Joint
SMC
bp2_standard_air_cylinder
CA2 Air cylinder
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/ca2/accesories/i_joint.prj},{NB=I-05A},{ORDERNO=I-05A},{BORE=50 / 63},{A=74},{A1=27},{E1=28},{L1=60},{MM=M18 x 1.5},{MMN=18},{R1=15.5},{U1=20},{ND=12 +0.070 / 0},{NDN=12.04},{NX=16 -0.1/-0.3},{NXN=15.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
BORE
Bore
[mm]
A
[mm]
A1
[mm]
E1
[mm]
L1
[mm]
MM
[mm]
R1
[mm]
U1
[mm]
ND
[mm]
NX
[mm]
I-04A
I-04A
40
69
22
24
55
M14 x 1.5
15.5
20
12 +0.070 / 0
16 -0.1/-0.3
I-05A
I-05A
50 / 63
74
27
28
60
M18 x 1.5
15.5
20
12 +0.070 / 0
16 -0.1/-0.3
I-08A
I-08A
80
91
37
36
71
M22 x 1.5
22.5
26
18 +0.070 / 0
28 -0.1/-0.3
I-10A
I-10A
100
105
37
40
83
M26 x 1.5
24.5
28
20 +0.084 / 0
30 -0.1/-0.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表