目錄: Maschinenbau Kitz
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Maschinenbau Kitz
Cast Base 5 - Cast Bases
Maschinenbau Kitz
mk Systems Profile Technology
mk Accessory Components
Floor mounting
Cast Bases
Powered by
CAD模型選擇
{maschinenbau_kitz/1_profiltechnik/mk_zubere/bodenfest/gusssockel/65_00_0005_asmtab.prj},{NB=65.00.0005},{ARTIKELNR=65.00.0005},{GW=1.35},{BZ1=Sockel 5},{MTR=Alu Guss},{OBRFL=},{ABM=120 x 90 x 100},{FRB=},{PPATH=../sockelplatten_50/../gusssockel/assemblies/65_00_0005_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTIKELNR
Article number
ⁿ/ₐ
GW
Weight
[kg]
BZ1
Description
ⁿ/ₐ
MTR
Material
ⁿ/ₐ
ABM
Measure
[mm]
65.00.0005
65.00.0005
1.35
Cast Base 5
Cast Aluminum
120 x 90 x 100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表