카탈로그: Optibelt
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
CE Clamping Elements Type CE08
Optibelt
Metal Products
Clamping Elements
Powered by
CAD모델 선택
{optibelt/metall/spannelemente/type_ce08_asmtab.prj},{NB=CE08 25 x 55},{BEZ=CE08 25 x 55},{ANR=1779948},{GTIN=4014486242898},{DB=25},{OD=55},{L1=32},{L2=40},{L=46},{UEDNM=799},{AF=64},{SG=M6x35},{ST=Zylinderschraube mit Innensechskant / DIN 912},{SW=5},{SFK=12.9},{OFS=Brüniert},{SA=6},{FPW=314},{FPN=107},{SAM=17.0},{MATERIAL=Stahl C45},{OFB=vergütet},{SZ=ja},{VBM=ja},{SHT=h8},{BT=H8},{OFR=</= Ra 1.6},{GEWICHT=0.50},{QS=nach ISO 254},{PPATH=assemblies/type_ce08_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
DB
Bore Diameter
[mm]
OD
Outside Diameter
[mm]
L1
[mm]
L2
[mm]
L
[mm]
UEDNM
Max. Transmittable Torque
[Nm]
AF
Axial Force
[KN]
SG
Screw Dimension
ⁿ/ₐ
ST
Screw Type
ⁿ/ₐ
SW
Wrench Size
[mm]
SFK
Screw Strength Class
[mm]
OFS
Surface Treatment Screws
ⁿ/ₐ
SA
Number of Screws
ⁿ/ₐ
FPW
Surface Pressure Shaft
[N/mm^2]
FPN
Surface Pressure Hub
[N/mm^2]
SAM
Screw Tigthening Torque
[Nm]
MATERIAL
Material
ⁿ/ₐ
OFB
Surface Treatment
ⁿ/ₐ
SZ
Self Centering
ⁿ/ₐ
VBM
Offset during Assembly
ⁿ/ₐ
SHT
ISO Shaft Tolerance
ⁿ/ₐ
BT
ISO Bore Tolerance
ⁿ/ₐ
OFR
Roughness Shaft and Bore
[um]
GEWICHT
approx. Weight
[kg]
QS
Quality Standard
ⁿ/ₐ
CE08 25 x 55
CE08 25 x 55
1779948
4014486242898
25
55
32
40
46
799
64
M6x35
Hexagon Socket Head Cap S...
5
12.9
Black Oxide
6
314
107
17.0
Steel C45
Tempered
Yes
Yes
h8
H8
</= Ra 1.6
0.50
acc. to ISO 254
CE08 28 x 55
CE08 28 x 55
1878579
4014486909951
28
55
32
40
46
895
64
M6x35
Hexagon Socket Head Cap S...
5
12.9
Black Oxide
6
281
107
17.0
Steel C45
Tempered
Yes
Yes
h8
H8
</= Ra 1.6
0.60
acc. to ISO 254
CE08 30 x 55
CE08 30 x 55
1767364
4014486242904
30
55
32
40
46
959
64
M6x35
Hexagon Socket Head Cap S...
5
12.9
Black Oxide
6
262
107
17.0
Steel C45
Tempered
Yes
Yes
h8
H8
</= Ra 1.6
0.60
acc. to ISO 254
CEO8 35 x 60
CEO8 35 x 60
1507599
4014486242911
35
60
44
54
60
1306
75
M6x45
Hexagon Socket Head Cap S...
5
12.9
Black Oxide
7
185
83
17.0
Steel C45
Tempered
Yes
Yes
h8
H8
</= Ra 1.6
0.70
acc. to ISO 254
CE08 38 x 75
CE08 38 x 75
1592258
4014486909968
38
75
44
54
62
2567
135
M8x50
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
7
308
121
41.0
Steel C45
Tempered
Yes
Yes
h8
H8
</= Ra 1.6
0.70
acc. to ISO 254
CE08 40 x 75
CE08 40 x 75
1771691
4014486242928
40
75
44
54
62
2702
135
M8x50
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
7
293
121
41.0
Steel C45
Tempered
Yes
Yes
h8
H8
</= Ra 1.6
0.70
acc. to ISO 254
CEO8 42 x 75
CEO8 42 x 75
1732179
4014486909975
42
75
44
54
62
2837
135
M8x50
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
7
279
121
41.0
Steel C45
Tempered
Yes
Yes
h8
H8
</= Ra 1.6
1.00
acc. to ISO 254
CEO8 45 x 75
CEO8 45 x 75
1732723
4014486242935
45
75
44
54
62
3040
135
M8x50
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
7
260
121
41.0
Steel C45
Tempered
Yes
Yes
h8
H8
</= Ra 1.6
0.90
acc. to ISO 254
CE08 48 x 80
CE08 48 x 80
1905698
4014486909982
48
80
56
64
62
3707
154
M8x55
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
8
216
102
41.0
Steel C45
Tempered
Yes
Yes
h8
H8
</= Ra 1.6
1.40
acc. to ISO 254
CE08 50 x 80
CE08 50 x 80
1570408
4014486242942
50
80
56
64
72
3861
154
M8x55
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
8
207
102
41.0
Steel C45
Tempered
Yes
Yes
h8
H8
</= Ra 1.6
1.30
acc. to ISO 254
CE08 55 x 85
CE08 55 x 85
1907222
4014486242959
55
85
56
64
72
4779
174
M8x55
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
9
212
108
41.0
Steel C45
Tempered
Yes
Yes
h8
H8
</= Ra 1.6
1.50
acc. to ISO 254
CE08 60 x 90
CE08 60 x 90
1550260
4014486242966
60
90
56
64
72
5793
193
M8x55
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
10
216
113
41.0
Steel C45
Tempered
Yes
Yes
h8
H8
</= Ra 1.6
1.60
acc. to ISO 254
CE08 65 x 95
CE08 65 x 95
1726190
4014486242973
65
95
56
64
72
6276
193
M8x55
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
10
199
107
41.0
Steel C45
Tempered
Yes
Yes
h8
H8
</= Ra 1.6
1.80
acc. to ISO 254
CEO8 70 x 110
CEO8 70 x 110
1688037
4014486242980
70
110
70
78
88
10951
313
M10x60
Hexagon Socket Head Cap S...
8
12.9
Black Oxide
10
235
120
83.0
Steel C45
Tempered
Yes
Yes
h8
H8
</= Ra 1.6
3.00
acc. to ISO 254
CEO8 75 x 115
CEO8 75 x 115
1621512
4014486242997
75
115
70
78
88
11733
313
M10x60
Hexagon Socket Head Cap S...
8
12.9
Black Oxide
10
220
115
83.0
Steel C45
Tempered
Yes
Yes
h8
H8
</= Ra 1.6
3.30
acc. to ISO 254
CEO8 80 x 120
CEO8 80 x 120
1545031
4014486243000
80
120
70
78
88
13768
344
M10x60
Hexagon Socket Head Cap S...
8
12.9
Black Oxide
11
227
121
83.0
Steel C45
Tempered
Yes
Yes
h8
H8
</= Ra 1.6
3.50
acc. to ISO 254
CE08 85 x 125
CE08 85 x 125
1760446
4014486243017
85
125
70
78
88
15959
376
M10x60
Hexagon Socket Head Cap S...
8
12.9
Black Oxide
12
233
127
83.0
Steel C45
Tempered
Yes
Yes
h8
H8
</= Ra 1.6
3.70
acc. to ISO 254
CEO8 90 x 130
CEO8 90 x 130
1612453
4014486243024
90
130
70
78
88
16898
376
M10x60
Hexagon Socket Head Cap S...
8
12.9
Black Oxide
12
220
122
83.0
Steel C45
Tempered
Yes
Yes
h8
H8
</= Ra 1.6
3.80
acc. to ISO 254
CE08 95 x 135
CE08 95 x 135
1972677
4014486243031
95
135
70
78
88
17837
376
M10x60
Hexagon Socket Head Cap S...
8
12.9
Black Oxide
12
208
117
83.0
Steel C45
Tempered
Yes
Yes
h8
H8
</= Ra 1.6
5.00
acc. to ISO 254
CEO8 100 x 145
CEO8 100 x 145
1767800
4014486243048
100
145
90
100
112
25029
501
M12x80
Hexagon Socket Head Cap S...
10
12.9
Black Oxide
11
211
113
145.0
Steel C45
Tempered
Yes
Yes
h8
H8
</= Ra 1.6
6.00
acc. to ISO 254
CEO8 110 x 155
CEO8 110 x 155
1626544
4014486243055
110
155
90
100
112
30039
546
M12x80
Hexagon Socket Head Cap S...
10
12.9
Black Oxide
12
209
115
145.0
Steel C45
Tempered
Yes
Yes
h8
H8
</= Ra 1.6
6.20
acc. to ISO 254
CEO8 120 x 165
CEO8 120 x 165
1899176
4014486243062
120
165
90
100
112
38226
637
M12x80
Hexagon Socket Head Cap S...
10
12.9
Black Oxide
14
224
127
145.0
Steel C45
Tempered
Yes
Yes
h8
H8
</= Ra 1.6
7.20
acc. to ISO 254
CEO8 130 x 180
CEO8 130 x 180
1514656
4014486243079
130
180
104
116
130
48270
743
M14x90
Hexagon Socket Head Cap S...
12
12.9
Black Oxide
12
201
117
230.0
Steel C45
Tempered
Yes
Yes
h8
H8
</= Ra 1.6
10.00
acc. to ISO 254
CEO8 140 x 190
CEO8 140 x 190
1516265
4014486243086
140
190
104
116
130
60654
866
M14x90
Hexagon Socket Head Cap S...
12
12.9
Black Oxide
14
217
129
230.0
Steel C45
Tempered
Yes
Yes
h8
H8
</= Ra 1.6
10.20
acc. to ISO 254
CEO8 150 x 200
CEO8 150 x 200
1551019
4014486243093
150
200
104
116
130
69628
928
M14x90
Hexagon Socket Head Cap S...
12
12.9
Black Oxide
15
217
132
230.0
Steel C45
Tempered
Yes
Yes
h8
H8
</= Ra 1.6
10.80
acc. to ISO 254
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성