目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
CFM-SH - ELESA-Hinges
Elesa
GENERAL CATALOGUE
Hinges and connections
Plastic hinges
CFM.
Powered by
CAD模型選擇
{elesa/general_catalogue/11/1_plastic_hinges/cfm/cfm_sh_asmtab.prj},{NB=Hinges CFM.40 SH-5(0)},{CODE=425511},{DESCRIPTION=CFM.40 SH-5},{ROT=0},{DIM01=40},{DIM02=40},{DIM033=-},{DIM044=-},{DIM03=25},{DIM04=25},{DIM077=-},{DIM088=-},{DIM05=9.0},{DIM06=5.5},{DIM07=5.0},{DIM1212=-},{DIM08=14.0},{DIM09=14.0},{DIM10=4.0},{DIM11=5.5},{DIM12=10.5},{DIM1818=-},{DIM1919=-},{DIM13=3},{WEIGHT=14},{VERS=2},{L=14.5},{K=1.4},{R=4.5},{L1=5.0},{K1=2.0},{A=8.5},{B=10.0},{NDM=0},{KDM=0.000},{C=2.5},{ROT1=90},{PPATH=cfm_sl_asmtpl.prj},{PRA=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
ⁿ/ₐ
DIM02
B
ⁿ/ₐ
DIM03
f ±0.25
ⁿ/ₐ
DIM04
f1 ±0.25
ⁿ/ₐ
DIM05
H
ⁿ/ₐ
DIM06
h1
ⁿ/ₐ
DIM07
h2
ⁿ/ₐ
DIM08
b1
ⁿ/ₐ
DIM09
b2
[mm]
DIM10
d
ⁿ/ₐ
DIM11
d3
ⁿ/ₐ
DIM12
d4
ⁿ/ₐ
DIM13
C SH/CH
ⁿ/ₐ
WEIGHT
Weight
[g]
Hinges CFM.30 SH-4(0)
425411
CFM.30 SH-4
30
30
18
18
7.0
4.0
3.5
10.5
10.5
2.5
4.5
8.5
3
11
Hinges CFM.40 SH-5(0)
425511
CFM.40 SH-5
40
40
25
25
9.0
5.5
5.0
14.0
14.0
4.0
5.5
10.5
3
14
Hinges CFM.50 SH-6(0)
425611
CFM.50 SH-6
50
50
30
30
11.5
6.5
6.0
18.0
18.0
6.0
6.5
12.5
5
30
Hinges CFM.60 SH-6(0)
425710
CFM.60 SH-6
60
60
36
36
15.0
8.5
8.0
21.0
21.0
8.0
6.5
16.5
5
58
Hinges CFM.60 SH-8(0)
425711
CFM.60 SH-8
60
60
36
36
15.0
8.5
8.0
21.0
21.0
8.0
8.5
16.5
5
57
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表