目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
CFMW - Hinges
Elesa
GENERAL CATALOGUE
Hinges and connections
Plastic hinges
CFMW.
Powered by
CAD模型選擇
{elesa/general_catalogue/11/1_plastic_hinges/cfmw/cfmw_asmtab.prj},{NB=Hinges CFMW.110-SH-6(0)},{CODE=425956},{DESCRIPTION=CFMW.110-SH-6},{ROT=0},{DIM01=70},{DIM02=60},{DIM03=91},{DIM04=42},{DIM05=25},{DIM06=15},{DIM07=15},{DIM08=12.0},{DIM09=6.5},{DIM10=12},{DIM11=5},{WEIGHT=125},{PPATH=cfmw_asmtpl.prj},{COLOR=0.00,0.00,0.00,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
B
[mm]
DIM03
f' ±0.2
[mm]
DIM04
f1 ±0.2
[mm]
DIM05
H
[mm]
DIM06
h1
[mm]
DIM07
h2
[mm]
DIM08
d
[mm]
DIM09
d3
[mm]
DIM10
d4
[mm]
DIM11
C
[Nm]
WEIGHT
Weight
[g]
Hinges CFMW.70-SH-6(0)
425951
CFMW.70-SH-6
70
60
50
42
25
15
15
13.5
6.5
12
5
80
Hinges CFMW.110-SH-6(0)
425956
CFMW.110-SH-6
70
60
91
42
25
15
15
12.0
6.5
12
5
125
Hinges CFMW.70-SH-6-C33(0...
425951-C33
CFMW.70-SH-6-C33
70
60
50
42
25
15
15
13.5
6.5
12
5
80
Hinges CFMW.110-SH-6-C33(...
425956-C33
CFMW.110-SH-6-C33
70
60
91
42
25
15
15
12.0
6.5
12
5
125
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表