CG1 CD - Clevis Pin
SMC
bp2_standard_air_cylinder
CG1 Air cylinder
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cg1/accesories/cd.prj},{NB=CD-G03},{ORDERNO=CD-G03},{BORE=32},{DD9=12 -0.050/-0.093},{DD9N=12},{L=59.4},{D=11.5},{L1=54.0},{M=1.55},{T=1.15},{RING=C-12 type for pivot},{D3=11.1},{T3=1.0},{B3=2.1},{A3=3.2},{D0=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
BORE
Bore
[mm]
DD9
Dd9
[mm]
L
[mm]
D
d
[mm]
L1
l
[mm]
M
m
[mm]
T
t
[mm]
RING
Applicable snap ring
ⁿ/ₐ
CD-G02
CD-G02
20
8 -0.040/-0.076
43.4
7.6
38.6
1.50
0.90
C-8 type for pivot
CD-G25
CD-G25
25
10 -0.040/-0.076
48.0
9.6
42.6
1.55
1.15
C-10 type for pivot
CD-G03
CD-G03
32
12 -0.050/-0.093
59.4
11.5
54.0
1.55
1.15
C-12 type for pivot
CD-G04
CD-G04
40
14 -0.050/-0.093
71.4
13.4
65.0
2.05
1.15
C-14 type for pivot
CD-G05
CD-G05
50
16 -0.050/-0.093
86.0
15.2
79.6
2.05
1.15
C-16 type for pivot
CD-G06
CD-G06
63
18 -0.050/-0.093
105.4
17.0
97.8
2.45
1.35
C-18 type for pivot
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表