目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Chain link - Lids openable along inner radius from both sides, fully enclosed - Full e-tubes
igus
E-Ketten®
Energy Chains E2/000 medium
Series 1480
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/e_ketten_e2_000_medium/serie_1480/einzelteile/kg_e2_000_s1480_asmtab.prj},{NB=1480.050 },{INFO=INFO},{BIND=050},{BI=50},{BA=63.5},{PPATH=../assemblies/kg_e2_000_s1480_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BI
Inner width Bi
[mm]
BA
Outer width Ba
[mm]
1480.015
1480.015
15
28.5
1480.025
1480.025
25
38.5
1480.038
1480.038
38
51.5
1480.050
1480.050
50
63.5
1480.068
1480.068
68
81.5
1480.080
1480.080
80
93.5
1480.100
1480.100
100
113.5
1480.125
1480.125
125
138.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表