CKZT DCN: With Manually Operated Handle - Power Clamp Cylinder
SMC
bp2_specialty_cylinder
CKZT Power Clamp Cylinder
Made To Order
Powered by
CAD模型選擇
{smc/bp2_specialty_cylinder/ckzt/made_to_order/ckzt_dcn_asmtab.prj},{NB=CKZT63-30-DCN019AN(0_0)},{BOREX=63},{BORE=dia 63 equivalent},{POSITION=30},{HANDLE=Right},{POS=0},{THREAD=0},{CODE=DCN019AN},{B=112},{C=54},{D=12},{E=16.6},{GA=141.2},{GB=147.5},{GC=90.5},{I=10},{J=12},{K=55},{LA=395.6},{LB=78.0},{MM=M10x1.5},{N=22},{NA=13},{NB1=36.5},{NC=15.8},{NN=M8x1.25},{P=10},{PA=50},{PB=45},{PC=10},{PD=55},{R=52},{RA=78},{RB=50},{RR=54},{S=11},{V=8},{VA=30},{VB=32},{VC=63.5},{VD=71.5},{VE=12},{VF=3.5},{W=78.0},{XA=154.4},{XB=150.4},{XC=105.3},{PPATH=ckzt_dcn/assembly/ckzt_dcn_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BORE
Bore size
ⁿ/ₐ
HANDLE
Handle unit R/L
ⁿ/ₐ
CODE
Code specifications
ⁿ/ₐ
CKZT50-30-DCN017AN
Dia 50 equivalent
Right
DCN017AN
CKZT50-30-DCN018AN
Dia 50 equivalent
Left
DCN018AN
CKZT63-30-DCN019AN
Dia 63 equivalent
Right
DCN019AN
CKZT63-30-DCN020AN
Dia 63 equivalent
Left
DCN020AN
CKZT80-30-DCN021AN
Dia 80 equivalent
Right
DCN021AN
CKZT80-30-DCN022AN
Dia 80 equivalent
Left
DCN022AN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表