Closed One End
JTEKT Corporation(Koyo)
Needle roller bearings
Drawn cup needle roller bearings
Full Complement
Inch Series B, BH, M- 1, MH- 1
Powered by
CAD模型選擇
{koyo/needle_roller_bearings/drawn_cup_nrb/full_complement_type/inch_b_bh_m1_mh1/closed_one_end_m1_asmtab.prj},{NB=M-16101},{ORDER=M-16101},{FW=25.400},{D=31.750},{C=15.88},{X=2.29},{CR=21.20},{CO=40.50},{CU=6.15},{NO=6300},{S=ND},{T=15},{EW=0},{B=30},{CSI=26.64905},{CSD=26.64905},{CD=29.14713},{DW=2.49809},{L=11.48080},{ST=14-C},{NOB=35},{VRS=2},{PDF=118},{PPATH=closed_one_end_m1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
FW
Inside Diameter
[mm]
D
Outside Diameter
[mm]
C
Bearing Width
[mm]
X
X max.
ⁿ/ₐ
CR
Basic dynamic load rating
[kN]
CO
Basic static load rating
[kN]
CU
Fatigue limit load
[kN]
M-341
M-341
4.763
8.733
6.35
1.78
2.20
2.12
0.36
M-361
M-361
4.763
8.733
9.53
1.78
3.78
4.23
0.64
M-441
M-441
6.350
11.113
6.35
2.03
2.74
2.63
0.45
M-451
M-451
6.350
11.113
7.92
2.03
3.55
3.68
0.56
M-471
M-471
6.350
11.113
11.13
2.03
5.51
6.46
0.98
M-551
M-551
7.938
12.700
7.92
2.03
4.08
4.60
0.70
M-571
M-571
7.938
12.700
11.13
2.03
6.33
8.09
1.20
MH-571
MH-571
7.938
14.288
11.13
2.29
7.01
7.33
1.10
M-651
M-651
9.525
14.288
7.92
2.03
4.55
5.53
0.84
M-661
M-661
9.525
14.288
9.53
2.03
5.83
7.61
1.15
M-681
M-681
9.525
14.288
12.70
2.03
8.21
11.80
1.80
M-6101
M-6101
9.525
14.288
15.88
2.03
10.40
16.00
2.40
M-781
M-781
11.113
15.875
12.70
2.03
8.97
13.80
2.10
M-851
M-851
12.700
17.463
7.92
2.03
5.36
7.38
1.15
M-861
M-861
12.700
17.463
9.53
2.03
6.87
10.20
1.55
M-871
M-871
12.700
17.463
11.13
2.03
8.31
13.00
1.95
M-881
M-881
12.700
17.463
12.70
2.03
9.66
15.80
2.40
M-8101
M-8101
12.700
17.463
15.88
2.03
12.20
21.30
3.20
M-8121
M-8121
12.700
17.463
19.05
2.03
14.70
26.90
4.20
MH-8121
MH-8121
12.700
19.050
19.05
2.29
17.40
25.80
3.95
M-951
M-951
14.288
19.050
7.92
2.03
5.72
8.31
1.25
M-961
M-961
14.288
19.050
9.53
2.03
7.33
11.40
1.75
M-971
M-971
14.288
19.050
11.13
2.03
8.87
14.60
2.20
M-981
M-981
14.288
19.050
12.70
2.03
10.30
17.70
2.70
M-9101
M-9101
14.288
19.050
15.88
2.03
13.10
24.00
3.60
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表