目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
CMK2 Pin for clevis bracket (P1) (P2) - CMK2 Series common accessory
CKD
空壓氣缸
一般型氣缸
中口徑氣缸 CMK2
CMK2-F - 複動 微速型
Powered by
CAD模型選擇
{ckd_cn/cylinder/general_cylinder/cmk2_series/cmk2_f/cmk2_pin_clevis_bracket.prj},{NB=M1-P1-40-40},{TYPE=M1-P1-40},{AM=CMK2-CC},{BORE=40},{A=37},{B=32},{CD=12},{D=9},{SR=E type 9},{MASS=32},{MA=CC},{INFOTEXT=Product Info }
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TYPE
Model no.
ⁿ/ₐ
AM
Applicable model
ⁿ/ₐ
BORE
Applicable tube inner diameter
[mm]
A
[mm]
B
[mm]
CD
[mm]
D
[mm]
SR
Used snap ring
ⁿ/ₐ
MASS
Weight
[g]
M1-P1-20
M1-P1-20
CMK2-CC
20
33
28
8
7
E type 7
13
M1-P1-20
M1-P1-20
CMK2-CC
25
33
28
8
7
E type 7
13
M1-P1-30
M1-P1-30
CMK2-CC
32
33
28
10
9
E type 9
21
M1-P1-40
M1-P1-40
CMK2-CC
40
37
32
12
9
E type 9
32
M1-P2-20
M1-P2-20
CMK2-CA
20
25
20
10
9
E type 9
16
M1-P2-30
M1-P2-30
CMK2-CA
25
27
22
12
9
E type 9
24
M1-P2-30
M1-P2-30
CMK2-CA
32
27
22
12
9
E type 9
24
M1-P2-30
M1-P2-30
CMK2-CA
40
27
22
12
9
E type 9
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表