目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
CMK2 Pin for rod clevis (P) - CMK2 Series common accessory
CKD
空壓氣缸
一般型氣缸
中口徑氣缸 CMK2
CMK2-P - 複動 行程調整型(推出)
Powered by
CAD模型選擇
{ckd_cn/cylinder/general_cylinder/cmk2_series/cmk2-p/cmk2_pin_rod_clevis.prj},{NB=M1-P-30-25},{TYPE=M1-P-30},{BORE=25},{A=46},{D=4},{CD=12},{EL=37},{T=2.5},{X=13.0},{Y=21},{MASS=50},{CL=25},{INFOTEXT=Product Info }
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYPE
Model no.
ⁿ/ₐ
BORE
Applicable tube inner diameter
[mm]
A
[mm]
D
[mm]
CD
[mm]
EL
[mm]
T
[mm]
X
[mm]
Y
[mm]
MASS
Weight
[g]
M1-P-20
M1-P-20
20
37
4
10
28
2.0
10.5
18
29
M1-P-30
M1-P-30
25
46
4
12
37
2.5
13.0
21
50
M1-P-30
M1-P-30
32
46
4
12
37
2.5
13.0
21
50
M1-P-30
M1-P-30
40
46
4
12
37
2.5
13.0
21
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表