目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Compact ejector - SCPi 15 NO VD M12-5
Schmalz
Vacuum Components
Vacuum generators
Compact Ejectors
Compact Ejectors SCPi / SMPi
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_erzeuger/kompaktejektoren/kompaktejektoren_scpi_smpi/10_02_02_03342.prj},{NB=SCPi 15 NO VD M12-5},{ARTNR=10.02.02.03342},{B=22},{D=6.6},{H=181.5},{H1=131.5},{H2=71.5},{H3=87.5},{H4=76},{L=120},{L1=129.7},{L2=112.5},{L3=67.5},{X1=27.5},{X2=14},{Y2=30},{DOE=85},{SR=4.5},{SR2=75},{ACS=7.2},{ACS2=115},{MACBO=200},{SLF=75},{RIHDCA=6},{RIHDV=6},{NZ=1.5},{MASS=0.56},{SR3=2.648},{ACS3=4.061},{MV2=-25.1},{CNSORDERNO=SCPi 15 NO VD M12-5},{CTN=84141089},{G1=G1/4\"-IG},{G2=G3/8\"-IG},{G3=M12x1-AG},{G4=M4-IG},{PR=4.0 ... 7.0},{CV=Stromlos offen},{OT=0 ... 50},{PR2=58.0...101.5},{IODD=IODD_10.02.02.03342_de-DE_00},{INFOTEXT=Bemassung},{AAO677=Schmalz},{MANUFACTURER_URL=www.schmalz.com/de},{AAQ326=www.schmalz.com/en/10.02.02.03342},{AAO676=10.02.02.03342}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
CNSORDERNO
Type
ⁿ/ₐ
CTN
Customs Tariff Number
ⁿ/ₐ
B
[mm]
D
d
[mm]
G1
ⁿ/ₐ
G2
ⁿ/ₐ
G3
ⁿ/ₐ
G4
ⁿ/ₐ
H
[mm]
H1
H2
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
X1
[mm]
X2
[mm]
Y2
[mm]
DOE
Degree of evacuation
[%]
SR
Suction rate (max.)
[m3/h]
SR2
Suction rate (max.)
[l/min]
ACS
Air consumption suction
[m3/h]
ACS2
Air consumption suction
[l/min]
MACBO
Max. air consumption blow off
[l/min]
SLF
Sound level free
[dB(A)]
PR
Pressure range (operating pressure)
[bar]
RIHDCA
Recomm. internal hose diameter compressed air
[mm]
RIHDV
Recomm. internal hose diameter vacuum
[mm]
CV
Control valve
ⁿ/ₐ
NZ
Nozzle diameter
[mm]
MASS
Weight
[kg]
OT
Operating temperature
[°C]
PR2
Pressure range (operating pressure)
[bar]
SR3
Suction rate (max.)
[cfm]
ACS3
Air consumption suction
[cfm]
MV2
Max. vacuum
[inHg]
IODD
IO Device Description
ⁿ/ₐ
SCPi 15 NO VD M12-5
10.02.02.03342
SCPi 15 NO VD M12-5
84141089
22
6.6
G1/4"-F
G3/8"-F
M12x1-M
M4-F
181.5
131.5
71.5
87.5
76
120
129.7
112.5
67.5
27.5
14
30
85
4.5
75
7.2
115
200
75
4.0 ... 7.0
6
6
Normally open
1.5
0.56
0 ... 50
58.0...101.5
2.648
4.061
-25.1
IODD_10.02.02.03342_de-DE...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表