Concentric hollow shaft (F3 series)
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
Standard gearmotor
Outdoor gearmotor
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/standard_gm/outdoor_gm/f3s_type_mfod_asmtab.prj},{NB=F3SH-20-25-T010WE_R},{P=3},{VT=400},{MCT=0.1kw},{BT=Yes},{RT=1/25},{NEW=MIN},{OSH=20},{TOIT=E-BOX(aluminum)},{PCT=R},{PTB=},{TB=E},{RT1='1/5','1/7.5','1/10','1/12.5','1/15','1/20','1/25','1/30','1/40','1/50','1/60'},{CNSORDERNO1=T010},{CNSORDERNO2=WE},{VER=1},{VERS=0},{GH=F3S20-2},{M=T010},{SYMBOL=-},{ME=010V},{T=E},{BW=-},{PPATH=../gearmotor/concentric_hollow_solid_shaft_f3_series/assemblies/f3s_type_mfpw_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
P
Phase
ⁿ/ₐ
VT
Voltage
[V]
MCT
Motor capacity
ⁿ/ₐ
BT
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OSH
Output shaft
ⁿ/ₐ
TOIT
Type of input
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
F3SG-20-5-T010E
3-Phase
200
0.1kw
No
1/5
20
E-BOX(aluminum)
F3SG-20-5-T010E
F3SG-20-7.5-T010E
3-Phase
200
0.1kw
No
1/7.5
20
E-BOX(aluminum)
F3SG-20-7.5-T010E
F3SG-20-10-T010E
3-Phase
200
0.1kw
No
1/10
20
E-BOX(aluminum)
F3SG-20-10-T010E
F3SG-20-12.5-T010E
3-Phase
200
0.1kw
No
1/12.5
20
E-BOX(aluminum)
F3SG-20-12.5-T010E
F3SG-20-15-T010E
3-Phase
200
0.1kw
No
1/15
20
E-BOX(aluminum)
F3SG-20-15-T010E
F3SG-20-20-T010E
3-Phase
200
0.1kw
No
1/20
20
E-BOX(aluminum)
F3SG-20-20-T010E
F3SG-20-25-T010E
3-Phase
200
0.1kw
No
1/25
20
E-BOX(aluminum)
F3SG-20-25-T010E
F3SG-20-30-T010E
3-Phase
200
0.1kw
No
1/30
20
E-BOX(aluminum)
F3SG-20-30-T010E
F3SG-20-40-T010E
3-Phase
200
0.1kw
No
1/40
20
E-BOX(aluminum)
F3SG-20-40-T010E
F3SG-20-50-T010E
3-Phase
200
0.1kw
No
1/50
20
E-BOX(aluminum)
F3SG-20-50-T010E
F3SG-20-60-T010E
3-Phase
200
0.1kw
No
1/60
20
E-BOX(aluminum)
F3SG-20-60-T010E
F3SG-25-80-T010E
3-Phase
200
0.1kw
No
1/80
25
E-BOX(aluminum)
F3SG-25-80-T010E
F3SG-25-100-T010E
3-Phase
200
0.1kw
No
1/100
25
E-BOX(aluminum)
F3SG-25-100-T010E
F3SG-25-120-T010E
3-Phase
200
0.1kw
No
1/120
25
E-BOX(aluminum)
F3SG-25-120-T010E
F3SG-25-160-T010E
3-Phase
200
0.1kw
No
1/160
25
E-BOX(aluminum)
F3SG-25-160-T010E
F3SG-25-200-T010E
3-Phase
200
0.1kw
No
1/200
25
E-BOX(aluminum)
F3SG-25-200-T010E
F3SG-25-240-T010E
3-Phase
200
0.1kw
No
1/240
25
E-BOX(aluminum)
F3SG-25-240-T010E
F3SG-30-300-T010E
3-Phase
200
0.1kw
No
1/300
30
E-BOX(aluminum)
F3SG-30-300-T010E
F3SG-30-375-T010E
3-Phase
200
0.1kw
No
1/375
30
E-BOX(aluminum)
F3SG-30-375-T010E
F3SG-35-450-T010E
3-Phase
200
0.1kw
No
1/450
35
E-BOX(aluminum)
F3SG-35-450-T010E
F3SG-35-600-T010E
3-Phase
200
0.1kw
No
1/600
35
E-BOX(aluminum)
F3SG-35-600-T010E
F3SG-35-750-T010E
3-Phase
200
0.1kw
No
1/750
35
E-BOX(aluminum)
F3SG-35-750-T010E
F3SG-45-900-T010E
3-Phase
200
0.1kw
No
1/900
45
E-BOX(aluminum)
F3SG-45-900-T010E
F3SG-45-1200-T010E
3-Phase
200
0.1kw
No
1/1200
45
E-BOX(aluminum)
F3SG-45-1200-T010E
F3SG-55-1500-T010E
3-Phase
200
0.1kw
No
1/1500
55
E-BOX(aluminum)
F3SG-55-1500-T010E
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表