Constant Flow Valve 25mm-100mm - ANSI CLASS 150, Flanged End
ASAHI YUKIZAI CORPORATION
Manual valves
Adjustment valves
Constant Flow Valve
Constant Flow Valve 25mm-100mm
ANSI
Powered by
CAD模型選擇
{asahi/av_valve/adjustment_valves/con_fv/con_fv_25_100/ansi/cf_ansi_25_100.prj},{NB=VCFCTUEFA050},{CNSORDERNO=VCFCTUEFA050},{NDMM=50},{NDINCH=2},{BM=U-PVC},{D1=52},{D=152},{C=120.5},{N=4},{H=19},{L=230},{L1=55},{L2=175},{T=20},{A=390},{B=309},{H1=307},{E=210},{DX=70.0},{WX=16.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal Size
[mm]
NDINCH
Nominal Size
[Inch]
BM
Body Material
ⁿ/ₐ
D1
d
[mm]
D
[mm]
C
[mm]
N
n
[mm]
H
h
[mm]
L
[mm]
L1
[mm]
L2
[mm]
T
t
[mm]
A
[mm]
B
[mm]
H1
H
[mm]
E
[mm]
VCFCTUEFA025
VCFCTUEFA025
25
1
U-PVC
25
108
79.5
4
16
160
40
120
14
272
201
218
150
VCFCTUEFA050
VCFCTUEFA050
50
2
U-PVC
52
152
120.5
4
19
230
55
175
20
390
309
307
210
VCFCTUEFA080
VCFCTUEFA080
80
3
U-PVC
78
191
152.5
4
19
280
70
210
22
484
387
377
210
VCFCTUEFA100
VCFCTUEFA100
100
4
U-PVC
100
220
190.5
8
19
400
85
325
22
623
483
446
250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表