CP1-M - Cotter Pins - Stainless Steel DIN 1.4301
WMBerg
METRIC
Hardware and Fasteners
Pins
Powered by
CAD模型選擇
{wmberg/m2001/m_hardware_and_fasteners/pins/mf32.prj},{NB=CP1-5-M},{PN=CP1-5},{DES=Cotter Pin},{CN=Master Inch/Metric Catalog},{CP=F32},{MAT=Stainless Steel DIN 1.4301},{A=2.3},{B=5},{L=38},{HS=2.8}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
Diameter
[mm]
B
Min. Diameter ØB
[mm]
L
Length
[mm]
HS
For Hole Size
[mm]
CP1-31-M
CP1-31
Cotter Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
0.8
2
10
1.2
CP1-32-M
CP1-32
Cotter Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
0.8
2
13
1.2
CP1-1-M
CP1-1
Cotter Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
0.8
2
19
1.2
CP1-34-M
CP1-34
Cotter Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
0.8
2
25
1.2
CP1-2-M
CP1-2
Cotter Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
1.2
2
25
1.6
CP1-35-M
CP1-35
Cotter Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
1.5
3
10
2.0
CP1-36-M
CP1-36
Cotter Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
1.5
3
13
2.0
CP1-37-M
CP1-37
Cotter Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
1.5
3
19
2.0
CP1-3-M
CP1-3
Cotter Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
1.5
3
25
2.0
CP1-9-M
CP1-9
Cotter Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
1.5
3
38
2.0
CP1-4-M
CP1-4
Cotter Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
1.9
4
32
2.4
CP1-10-M
CP1-10
Cotter Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
2.3
5
13
2.8
CP1-11-M
CP1-11
Cotter Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
2.3
5
19
2.8
CP1-12-M
CP1-12
Cotter Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
2.3
5
25
2.8
CP1-5-M
CP1-5
Cotter Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
2.3
5
38
2.8
CP1-14-M
CP1-14
Cotter Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
3.0
6
13
3.6
CP1-15-M
CP1-15
Cotter Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
3.0
6
19
3.6
CP1-16-M
CP1-16
Cotter Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
3.0
6
25
3.6
CP1-17-M
CP1-17
Cotter Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
3.0
6
38
3.6
CP1-7-M
CP1-7
Cotter Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
3.0
6
51
3.6
CP1-19-M
CP1-19
Cotter Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
3.8
6
19
4.4
CP1-20-M
CP1-20
Cotter Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
3.8
6
25
4.4
CP1-21-M
CP1-21
Cotter Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
3.8
6
38
4.4
CP1-22-M
CP1-22
Cotter Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
3.8
6
51
4.4
CP1-23-M
CP1-23
Cotter Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
4.5
10
25
4.4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表