카탈로그: HPC
생성됨: 16.03.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
CTss - Stainless steel telescopic universal joint - Low duty. Simplified representation
HPC
Power transmission parts
Rigid couplings and universal joints
Steel universal joints - industrial range
Telescopic universal joints
Powered by
CAD모델 선택
{hpc/v2/rigid/steel/telescopic/ctss.prj},{NB=hpc_CT18-380/500/SS_0_0_0},{REF=CT18-380/500/SS},{ROT1=0},{ROT2=0},{L=380/500},{A=18},{D=37},{L1=108},{L2=35},{B=40},{C=0},{E=16},{F=20},{DT=32.5},{REP=Représentation simplifiée},{INFO=INFO},{CX=120.000},{PPATH=ctss/ctss_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Part number
ⁿ/ₐ
L
L min/max
[mm]
A
ØA
[mm]
D
ØD
[mm]
L1
[mm]
L2
[mm]
B
[mm]
E
[mm]
F
[mm]
DT
ØDt
[mm]
REP
Representation
ⁿ/ₐ
HPC - CT10-210/230/SS
CT10-210/230/SS
210/230
10
22
76
25
30
11
14
21.2
Simplified representation
HPC - CT10-220/250/SS
CT10-220/250/SS
220/250
10
22
76
25
30
11
14
21.2
Simplified representation
HPC - CT10-240/290/SS
CT10-240/290/SS
240/290
10
22
76
25
30
11
14
21.2
Simplified representation
HPC - CT10-260/300/SS
CT10-260/300/SS
260/300
10
22
76
25
30
11
14
21.2
Simplified representation
HPC - CT10-280/370/SS
CT10-280/370/SS
280/370
10
22
76
25
30
11
14
21.2
Simplified representation
HPC - CT12-220/230/SS
CT12-220/230/SS
220/230
12
25
86
29
35
13
16
26.5
Simplified representation
HPC - CT12-230/250/SS
CT12-230/250/SS
230/250
12
25
86
29
35
13
16
26.5
Simplified representation
HPC - CT12-250/290/SS
CT12-250/290/SS
250/290
12
25
86
29
35
13
16
26.5
Simplified representation
HPC - CT12-290/370/SS
CT12-290/370/SS
290/370
12
25
86
29
35
13
16
26.5
Simplified representation
HPC - CT12-330/450/SS
CT12-330/450/SS
330/450
12
25
86
29
35
13
16
26.5
Simplified representation
HPC - CT14-240/260/SS
CT14-240/260/SS
240/260
14
29
90
30
35
13
16
26.5
Simplified representation
HPC - CT14-260/300/SS
CT14-260/300/SS
260/300
14
29
90
30
35
13
16
26.5
Simplified representation
HPC - CT14-280/340/SS
CT14-280/340/SS
280/340
14
29
90
30
35
13
16
26.5
Simplified representation
HPC - CT14-320/420/SS
CT14-320/420/SS
320/420
14
29
90
30
35
13
16
26.5
Simplified representation
HPC - CT14-380/500/SS
CT14-380/500/SS
380/500
14
29
90
30
35
13
16
26.5
Simplified representation
HPC - CT14-440/600/SS
CT14-440/600/SS
440/600
14
29
90
30
35
13
16
26.5
Simplified representation
HPC - CT16-250/270/SS
CT16-250/270/SS
250/270
16
32
95
30
40
16
20
32.5
Simplified representation
HPC - CT16-260/290/SS
CT16-260/290/SS
260/290
16
32
95
30
40
16
20
32.5
Simplified representation
HPC - CT16-290/350/SS
CT16-290/350/SS
290/350
16
32
95
30
40
16
20
32.5
Simplified representation
HPC - CT16-330/430/SS
CT16-330/430/SS
330/430
16
32
95
30
40
16
20
32.5
Simplified representation
HPC - CT16-400/570/SS
CT16-400/570/SS
400/570
16
32
95
30
40
16
20
32.5
Simplified representation
HPC - CT16-500/720/SS
CT16-500/720/SS
500/720
16
32
95
30
40
16
20
32.5
Simplified representation
HPC - CT18-270/280/SS
CT18-270/280/SS
270/280
18
37
108
35
40
16
20
32.5
Simplified representation
HPC - CT18-280/300/SS
CT18-280/300/SS
280/300
18
37
108
35
40
16
20
32.5
Simplified representation
HPC - CT18-300/340/SS
CT18-300/340/SS
300/340
18
37
108
35
40
16
20
32.5
Simplified representation
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성