D-Lok Narrow Slot Take Up Metric Bore - DL Normal Duty Narrow Slot Take-Up Bearings
Baldor Reliance
Dodge
Bearings
D-LOK
Take Up Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/d_lok/take_up_bearings/nstu_dl_hm_asmtab.prj},{NB=062738},{SERIES=204},{SS=20},{SS1=20.00000},{PN=062738},{DESCRIPTION=NSTU-DL-20M},{W=0.8},{FS=NS210},{BOD=47.000000},{A=32.5},{A1=32.500000},{B=88.9},{B1=88.900000},{C=6.35},{C1=6.350000},{D=38.1},{D1=38.100000},{E=55.6},{E1=55.600000},{F=19.1},{F1=19.100000},{G=11.2},{G1=11.200000},{H=22.4},{H1=22.400000},{J=35.1},{J1=35.100000},{L=43.4},{L1=43.400000},{M=66.93/66.17},{M1=66.930000},{N=79.5},{N1=79.500000},{P=8.1},{P1=8.100000},{R=12.70},{S=19.8},{S1=19.800000},{CAPS=1390},{CAPD=2899},{PPATH=nstu_dl_hm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part Number
[mm]
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[kg]
FS
Take-Up Frame Size
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
Bolt Diameter
[mm]
G
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
N
[mm]
P
[mm]
R
[mm]
S
[mm]
062738
204
20
062738
NSTU-DL-20M
0.8
NS210
32.5
88.9
6.35
38.1
55.6
19.1
11.2
22.4
35.1
43.4
66.93/66.17
79.5
8.1
12.70
19.8
068321
212
60
068321
NSTU-DL-60M
4.9
NS415
60.5
169.9
7.95
95.3
98.6
25.4
17.5
32.5
41.4
104.4
125.65/124.89
146.1
11.2
22.90
37.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Grip Tight Medium Duty Wide Slot Take Up Metric Bore - GT Wide Slot Take-Up...
Baldor Reliance
09.11.2021
Narrow Slot Ball Bearing Take - Up Frames Body - Take-up Frames
Baldor Reliance
09.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表