D-Lok Two-Bolt Flange Inch Bore - Polymer Housing, Corrosion Resistant Insert - DLEZ Normal Duty Polymer Housed 2 Bolt Flange Bearings
Baldor Reliance
Dodge
Bearings
D-LOK
2 Bollt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/d_lok/2_bolt_flanges/f2b_dlez_pcr_hi_asmtab.prj},{NB=127606},{SERIES=207},{SS=1-1/4},{PN=127606},{DESCRIPTION=F2B-DLEZ-104-PCR},{W=2.18},{A=1.75},{B=6.31},{C=1.86},{D=5.12},{F=1/2},{F1=0.5000},{H=0.62},{J=0.58},{L=2.69},{M=3.69},{CAPS=3065},{CAPD=5759},{BN=9},{BD=7/16},{PDI=2.1360},{IC=6-13},{COS=1/4-28},{COT=180},{MH=PBT 30GF},{MI=52100},{MO=52100},{MR=NYLON 6/6},{MB=52100},{SM=+-2°},{BOD=2.8346},{PPATH=f2b_ez_flange_i_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
F
Bolt Diameter
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
127602
204
3/4
127602
F2B-DLEZ-012-PCR
0.77
1.28
4.45
1.51
3.54
3/8
0.53
0.35
1.71
2.35
127603
205
1
127603
F2B-DLEZ-100-PCR
1.01
1.44
4.92
1.60
3.90
3/8
0.54
0.46
1.99
2.71
127604
206
1-3/16
127604
F2B-DLEZ-103-PCR
1.46
1.56
5.58
1.73
4.59
3/8
0.60
0.49
2.22
3.19
127605
206
1-1/4
127605
F2B-DLEZ-104S-PCR
1.36
1.56
5.58
1.73
4.59
3/8
0.60
0.49
2.22
3.19
127606
207
1-1/4
127606
F2B-DLEZ-104-PCR
2.18
1.75
6.31
1.86
5.12
1/2
0.62
0.58
2.69
3.69
127607
207
1-7/16
127607
F2B-DLEZ-107-PCR
2.08
1.75
6.31
1.86
5.12
1/2
0.62
0.58
2.69
3.69
127608
208
1-1/2
127608
F2B-DLEZ-108-PCR
2.75
2.01
6.77
2.15
5.65
1/2
0.67
0.70
2.74
4.06
127609
209
1-11/16
127609
F2B-DLEZ-111-PCR
3.07
2.01
7.07
2.15
5.85
9/16
0.72
0.69
2.99
4.31
127610
210
1-15/16
127610
F2B-DLEZ-115-PCR
3.64
2.01
7.47
2.29
6.18
5/8
0.76
0.70
3.24
4.50
058515
210
2
058515
F2B-DLEZ-200-PCR
3.60
2.01
7.47
2.29
6.18
5/8
0.76
0.70
3.24
4.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表