D-Lok Wide Slot Take Up Inch Bore - DL Normal Duty Wide Slot Take-Up Bearings
Dodge
Mounted Bearings
Ball Bearings
Standard
Clamp Collar (D-Lok)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/clamp_collar_d_lock/wstu_dl_hi_asmtab.prj},{NB=053517},{SERIES=207},{SS=1-7/16},{SS1=1.43750},{SS2=1.43750},{PN=053517},{DESCRIPTION=WSTU-DL-107},{DESC=DL},{W=3.5},{FS=WS308},{BOD=2.83460},{A=1.75},{B=4.87},{C=0.531},{D=2.50},{E=3.06},{F=3/4},{F1=0.75000},{G=0.50},{H=0.63},{J=2.50},{K=1.44},{L=2.69},{M=3.480/3.510},{M1=3.51000},{N=4.13},{R=0.67},{S=1.08},{T=1.63},{CAPS=3065},{CAPD=5759},{PPATH=wstu_dl_hi_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
FS
Take-Up Frame Size
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
R
[Inch]
S
[Inch]
T
[Inch]
076777
204
3/4
076777
WSTU-DL-012
1.9
WS300
1.28
3.69
0.531
2.00
2.38
5/8
0.38
0.63
2.00
1.25
1.71
2.985/3.015
3.63
0.50
0.78
1.38
064698
205
15/16
064698
WSTU-DL-015
2.1
WS300
1.44
3.81
0.531
2.00
2.44
5/8
0.38
0.63
2.00
1.31
1.99
2.985/3.015
3.63
0.56
0.88
1.38
056605
205
1
056605
WSTU-DL-100
2.0
WS300
1.44
3.81
0.531
2.00
2.44
5/8
0.38
0.63
2.00
1.31
1.99
2.985/3.015
3.63
0.56
0.88
1.38
057770
206
1-3/16
057770
WSTU-DL-103
2.6
WS308
1.56
4.38
0.531
2.25
2.75
3/4
0.38
0.63
2.19
1.44
2.22
3.480/3.510
4.13
0.58
0.98
1.63
068650
206
1-1/4
068650
WSTU-DL-104S
2.5
WS308
1.56
4.38
0.531
2.25
2.75
3/4
0.38
0.63
2.19
1.44
2.22
3.480/3.510
4.13
0.58
0.98
1.63
056638
207
1-1/4
056638
WSTU-DL-104
3.7
WS308
1.75
4.87
0.531
2.50
3.06
3/4
0.50
0.63
2.50
1.44
2.69
3.480/3.510
4.13
0.67
1.08
1.63
062184
207
1-3/8
062184
WSTU-DL-106
3.6
WS308
1.75
4.87
0.531
2.50
3.06
3/4
0.50
0.63
2.50
1.44
2.69
3.480/3.510
4.13
0.67
1.08
1.63
053517
207
1-7/16
053517
WSTU-DL-107
3.5
WS308
1.75
4.87
0.531
2.50
3.06
3/4
0.50
0.63
2.50
1.44
2.69
3.480/3.510
4.13
0.67
1.08
1.63
052546
208
1-1/2
052546
WSTU-DL-108
6.1
WS400
2.01
5.69
0.688
3.25
3.50
1
0.63
0.75
3.25
1.94
2.74
3.985/4.015
4.50
0.75
1.26
1.94
059593
209
1-5/8
059593
WSTU-DL-110L
6.1
WS400
2.01
5.63
0.688
3.25
3.44
1
0.63
0.75
3.25
1.94
2.99
3.985/4.015
4.75
0.75
1.26
1.94
068389
209
1-3/4
068389
WSTU-DL-112
5.9
WS400
2.01
5.63
0.688
3.25
3.44
1
0.63
0.75
3.25
1.94
2.99
3.985/4.015
4.75
0.75
1.26
1.94
052722
210
1-15/16
052722
WSTU-DL-115
6.4
WS400
2.01
5.82
0.688
3.38
3.56
1
0.63
0.75
3.25
1.94
3.24
3.985/4.015
4.75
0.75
1.26
1.94
059704
210
2
059704
WSTU-DL-200
6.3
WS400
2.01
5.82
0.688
3.38
3.56
1
0.63
0.75
3.25
1.94
3.24
3.985/4.015
4.75
0.75
1.26
1.94
058647
211
2
058647
WSTU-DLM-200
10.1
WS502
2.25
6.69
1.063
3.75
4.19
1-1/4
0.75
1.00
4.00
2.50
3.69
5.110/5.140
5.88
0.88
1.37
2.50
062306
211
2-3/16
062306
WSTU-DL-203
10.0
WS502
2.25
6.69
1.063
3.75
4.19
1-1/4
0.75
1.00
4.00
2.50
3.69
5.110/5.140
5.88
0.88
1.37
2.50
049747
212
2-7/16
049747
WSTU-DL-207
10.8
WS502
2.38
7.50
1.063
4.00
4.69
1-1/4
0.75
1.25
4.00
2.50
4.11
5.110/5.140
5.88
0.90
1.48
2.50
064890
215
2-15/16
064890
WSTU-DL-215
18.9
WS515
2.40
9.13
1.063
4.75
5.50
1-1/2
0.81
1.25
4.38
2.75
4.69
5.923/5.953
6.69
0.82
1.58
2.75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表