D1/4A - Circular Connector Cap
Essentra Components
Caps, Plugs & Masking
Push Fit Caps
Connector Caps
Circular Connector Caps
Circular Connector Caps
Powered by
CAD模型選擇
{essentra/l1_f00000000/l2_f08000000/l3_f08010000/l4_f08010100/p050395/d1_4a.prj},{NB=D15/16A},{PN=D15/16A},{AMERSID=1036906},{APACID=-},{EMEAID=-},{MAT=Low-Density Polyethylene},{COLOR=Red},{TCAP=0.93750000},{A=0.930},{AM=23.62},{B=1.156},{BM=29.36},{C=0.547},{CM=13.89},{OD=0.960},{TT=0.09375},{ORR=0.046},{IR=0.015},{WT=0.0625}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
TCAP
To Cap Standard Threaded Connector
[Inch]
A
A Inside Diameter Inch
[Inch]
AM
A Inside Diameter Metric
[mm]
B
B Flange Diameter Inch
[Inch]
BM
B Flange Diameter Metric
[mm]
C
C Height Inch
[Inch]
CM
C Height Metric
[mm]
D1/4A
D1/4A
1036899
-
-
Low-Density Polyethylene
Red
1/4
0.240
6.10
0.480
12.19
0.500
12.70
D3/8A
D3/8A
1036910
-
-
Low-Density Polyethylene
Red
3/8
0.360
9.14
0.625
15.88
0.500
12.70
D1/2A
D1/2A
1036898
-
-
Low-Density Polyethylene
Red
1/2
0.477
12.12
0.750
19.05
0.500
12.70
D9/16A
D9/16A
1036913
-
-
Low-Density Polyethylene
Red
9/16
0.551
14.00
0.781
19.84
0.500
12.70
D5/8A
D5/8A
1036911
-
-
Low-Density Polyethylene
Red
5/8
0.593
15.06
0.875
22.23
0.500
12.70
D3/4A
D3/4A
1036909
-
-
Low-Density Polyethylene
Red
3/4
0.716
18.19
1.000
25.40
0.487
12.37
D7/8A
D7/8A
1036912
-
-
Low-Density Polyethylene
Red
7/8
0.841
21.36
1.125
28.58
0.491
12.47
D15/16A
D15/16A
1036906
-
-
Low-Density Polyethylene
Red
15/16
0.930
23.62
1.156
29.36
0.547
13.89
D1A
D1A
1036908
-
-
Low-Density Polyethylene
Red
1
0.960
24.38
1.250
31.75
0.500
12.70
D1-1/8A
D1-1/8A
1036902
-
-
Low-Density Polyethylene
Red
1 1/8
1.092
27.74
1.375
34.93
0.563
14.29
D1-3/16A
D1-3/16A
1036903
-
-
Low-Density Polyethylene
Red
1 3/16
1.176
29.87
1.438
36.51
0.563
14.29
D1-1/4A
D1-1/4A
1036901
-
-
Low-Density Polyethylene
Red
1 1/4
1.207
30.66
1.500
38.10
0.563
14.29
D1-3/8A
D1-3/8A
1036905
-
-
Low-Density Polyethylene
Red
1 3/8
1.348
34.24
1.625
41.28
0.563
14.29
D1-7/16A
D1-7/16A
1036907
-
-
Low-Density Polyethylene
Red
1 7/16
1.407
35.74
1.688
42.86
0.563
14.29
D1-1/2A
D1-1/2A
1036900
-
-
Low-Density Polyethylene
Red
1 1/2
1.458
37.03
1.719
43.66
0.563
14.29
D1-3/4A
D1-3/4A
1036904
-
-
Low-Density Polyethylene
Red
1 3/4
1.730
43.94
1.969
50.01
0.563
14.29
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表