DAFZWR,DAFZWRL,DAFZWS,DAFZWSL,FAFZWSSR,DAFVWR,DAFVWRL,DAFVWS,DAFVWSL,DAFVWSSR - Large shoulder type, external thread type, shoulder size specification type
SRD-FA
SRD-FA
t
Powered by
CAD모델 선택
{srdfaa/fagczih/t/dwx_1114_3.prj},{NB=DAFZWSSR20-P16-L10-B5-T2-H21},{CODE=DAFZWSSR},{TYPE=wai-zhi},{SHA=yuan},{MAT=SUS440C},{HRD=cui huo48~53HRC},{SUR=-},{D=20},{DTOL=-0.007/-0.020},{P=16.0},{PX=[16:20/0.1]},{L=10},{LX=[10:20/1]},{B=5.0},{T=2.0},{H=21.0},{C=3.0},{E=5.5},{W=5.5}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
ⁿ/ₐ
TYPE
ⁿ/ₐ
SHA
shape
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
surface treatment
ⁿ/ₐ
D
[mm]
DTOL
Dg6 tolerance
ⁿ/ₐ
C
[mm]
M
ⁿ/ₐ
E
[mm]
W
(W)
[mm]
DAFZWR3-P2-L2-B2-T2-H6
DAFZWR
external thread type-shou...
Round shape
SKD11
Quenching hardness 53~58H...
-
3
-0.002/-0.008
0.5
M3
1.5
1.0
DAFZWR4-P2-L2-B2-T2-H7
DAFZWR
external thread type-shou...
Round shape
SKD11
Quenching hardness 53~58H...
-
4
-0.004/-0.012
1.0
M4
1.5
1.2
DAFZWR5-P3-L3-B2-T2-H8
DAFZWR
external thread type-shou...
Round shape
SKD11
Quenching hardness 53~58H...
-
5
-0.004/-0.012
1.0
M5
2.5
1.5
DAFZWR6-P4-L3-B2-T2-H9
DAFZWR
external thread type-shou...
Round shape
SKD11
Quenching hardness 53~58H...
-
6
-0.004/-0.012
1.0
M6
2.5
1.8
DAFZWR8-P5-L5-B2-T2-H11
DAFZWR
external thread type-shou...
Round shape
SKD11
Quenching hardness 53~58H...
-
8
-0.005/-0.014
1.5
M8
3.5
2.2
DAFZWR10-P7-L5-B3-T2-H13
DAFZWR
external thread type-shou...
Round shape
SKD11
Quenching hardness 53~58H...
-
10
-0.005/-0.014
2.0
M10
3.5
3.0
DAFZWR12-P7-L8-B3-T2-H13
DAFZWR
external thread type-shou...
Round shape
SKD11
Quenching hardness 53~58H...
-
12
-0.006/-0.017
2.0
M12
3.5
3.2
DAFZWR16-P13-L8-B5-T2-H18
DAFZWR
external thread type-shou...
Round shape
SKD11
Quenching hardness 53~58H...
-
16
-0.006/-0.017
2.0
M16
4.5
4.0
DAFZWR20-P16-L10-B5-T2-H2...
DAFZWR
external thread type-shou...
Round shape
SKD11
Quenching hardness 53~58H...
-
20
-0.007/-0.020
3.0
M20
5.5
5.5
DAFZWRL3-P2-L2-B2-T2-H6
DAFZWRL
external thread type-shou...
Round shape
SKD11
Quenching hardness 53~58H...
Hard chromium plating, co...
3
-0.002/-0.008
0.5
M3
1.5
1.0
DAFZWRL4-P2-L2-B2-T2-H7
DAFZWRL
external thread type-shou...
Round shape
SKD11
Quenching hardness 53~58H...
Hard chromium plating, co...
4
-0.004/-0.012
1.0
M4
1.5
1.2
DAFZWRL5-P3-L3-B2-T2-H8
DAFZWRL
external thread type-shou...
Round shape
SKD11
Quenching hardness 53~58H...
Hard chromium plating, co...
5
-0.004/-0.012
1.0
M5
2.5
1.5
DAFZWRL6-P4-L3-B2-T2-H9
DAFZWRL
external thread type-shou...
Round shape
SKD11
Quenching hardness 53~58H...
Hard chromium plating, co...
6
-0.004/-0.012
1.0
M6
2.5
1.8
DAFZWRL8-P5-L5-B2-T2-H11
DAFZWRL
external thread type-shou...
Round shape
SKD11
Quenching hardness 53~58H...
Hard chromium plating, co...
8
-0.005/-0.014
1.5
M8
3.5
2.2
DAFZWRL10-P7-L5-B3-T2-H13
DAFZWRL
external thread type-shou...
Round shape
SKD11
Quenching hardness 53~58H...
Hard chromium plating, co...
10
-0.005/-0.014
2.0
M10
3.5
3.0
DAFZWRL12-P7-L8-B3-T2-H13
DAFZWRL
external thread type-shou...
Round shape
SKD11
Quenching hardness 53~58H...
Hard chromium plating, co...
12
-0.006/-0.017
2.0
M12
3.5
3.2
DAFZWRL16-P13-L8-B5-T2-H1...
DAFZWRL
external thread type-shou...
Round shape
SKD11
Quenching hardness 53~58H...
Hard chromium plating, co...
16
-0.006/-0.017
2.0
M16
4.5
4.0
DAFZWRL20-P16-L10-B5-T2-H...
DAFZWRL
external thread type-shou...
Round shape
SKD11
Quenching hardness 53~58H...
Hard chromium plating, co...
20
-0.007/-0.020
3.0
M20
5.5
5.5
DAFZWS3-P2-L2-B2-T2-H6
DAFZWS
external thread type-shou...
Round shape
SUS304
-
-
3
-0.002/-0.008
0.5
M3
1.5
1.0
DAFZWS4-P2-L2-B2-T2-H7
DAFZWS
external thread type-shou...
Round shape
SUS304
-
-
4
-0.004/-0.012
1.0
M4
1.5
1.2
DAFZWS5-P3-L3-B2-T2-H8
DAFZWS
external thread type-shou...
Round shape
SUS304
-
-
5
-0.004/-0.012
1.0
M5
2.5
1.5
DAFZWS6-P4-L3-B2-T2-H9
DAFZWS
external thread type-shou...
Round shape
SUS304
-
-
6
-0.004/-0.012
1.0
M6
2.5
1.8
DAFZWS8-P5-L5-B2-T2-H11
DAFZWS
external thread type-shou...
Round shape
SUS304
-
-
8
-0.005/-0.014
1.5
M8
3.5
2.2
DAFZWS10-P7-L5-B3-T2-H13
DAFZWS
external thread type-shou...
Round shape
SUS304
-
-
10
-0.005/-0.014
2.0
M10
3.5
3.0
DAFZWS12-P7-L8-B3-T2-H13
DAFZWS
external thread type-shou...
Round shape
SUS304
-
-
12
-0.006/-0.017
2.0
M12
3.5
3.2
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성