DAKIKR,DAKIS,DAKISSR,DAKOKR,DAKOS,DAKOSSR - Positioning guide pin/Internal thread with slotted type/Internal thread without slotted type
SRD-FA
SRD-FA
t
Powered by
CAD모델 선택
{srdfaa/fagczih/t/dwx_1137-2.prj},{NB=DAKIS10-L10-P11-B1},{CODE=DAKIS},{BSZ=Designated},{SUR=-},{D=10},{DTOL=-0.005/-0.014},{L=10},{LX=10,12,15,18},{P=11.00},{PX=[11:15/0.01]},{B=1.00},{BX=[1:20/0.01]},{F=6},{M=M5},{MX=5}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CODE
ⁿ/ₐ
BSZ
B size
ⁿ/ₐ
TYPE
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HAR
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
ⁿ/ₐ
F
[mm]
M
ⁿ/ₐ
DAKIKR5-L6-P6-B1
DAKIKR
Designated
With a slot type
SKS3
Quenching hardness58~61HR...
-
5
-0.004/-0.012
5
M3
DAKIKR6-L6-P7-B1
DAKIKR
Designated
With a slot type
SKS3
Quenching hardness58~61HR...
-
6
-0.004/-0.012
6
M3
DAKIKR8-L8-P9-B1
DAKIKR
Designated
With a slot type
SKS3
Quenching hardness58~61HR...
-
8
-0.005/-0.014
6
M4
DAKIKR10-L10-P11-B1
DAKIKR
Designated
With a slot type
SKS3
Quenching hardness58~61HR...
-
10
-0.005/-0.014
6
M5
DAKOKR5-L6-P6-B1
DAKOKR
Designated
Without slot type
SKS3
Quenching hardness58~61HR...
-
5
-0.004/-0.012
5
M3
DAKOKR6-L6-P7-B1
DAKOKR
Designated
Without slot type
SKS3
Quenching hardness58~61HR...
-
6
-0.004/-0.012
6
M3
DAKOKR8-L8-P9-B1
DAKOKR
Designated
Without slot type
SKS3
Quenching hardness58~61HR...
-
8
-0.005/-0.014
6
M4
DAKOKR10-L10-P11-B1
DAKOKR
Designated
Without slot type
SKS3
Quenching hardness58~61HR...
-
10
-0.005/-0.014
6
M5
DAKIS5-L6-P6-B1
DAKIS
Designated
With a slot type
SUS304
-
-
5
-0.004/-0.012
5
M3
DAKIS6-L6-P7-B1
DAKIS
Designated
With a slot type
SUS304
-
-
6
-0.004/-0.012
6
M3
DAKIS8-L8-P9-B1
DAKIS
Designated
With a slot type
SUS304
-
-
8
-0.005/-0.014
6
M4
DAKIS10-L10-P11-B1
DAKIS
Designated
With a slot type
SUS304
-
-
10
-0.005/-0.014
6
M5
DAKOS5-L6-P6-B1
DAKOS
Designated
Without slot type
SUS304
-
-
5
-0.004/-0.012
5
M3
DAKOS6-L6-P7-B1
DAKOS
Designated
Without slot type
SUS304
-
-
6
-0.004/-0.012
6
M3
DAKOS8-L8-P9-B1
DAKOS
Designated
Without slot type
SUS304
-
-
8
-0.005/-0.014
6
M4
DAKOS10-L10-P11-B1
DAKOS
Designated
Without slot type
SUS304
-
-
10
-0.005/-0.014
6
M5
DAKISSR5-L6-P6-B1
DAKISSR
Designated
With a slot type
SUS440C
48~53HRC
-
5
-0.004/-0.012
5
M3
DAKISSR6-L6-P7-B1
DAKISSR
Designated
With a slot type
SUS440C
48~53HRC
-
6
-0.004/-0.012
6
M3
DAKISSR8-L8-P9-B1
DAKISSR
Designated
With a slot type
SUS440C
48~53HRC
-
8
-0.005/-0.014
6
M4
DAKISSR10-L10-P11-B1
DAKISSR
Designated
With a slot type
SUS440C
48~53HRC
-
10
-0.005/-0.014
6
M5
DAKOSSR5-L6-P6-B1
DAKOSSR
Designated
Without slot type
SUS440C
48~53HRC
-
5
-0.004/-0.012
5
M3
DAKOSSR6-L6-P7-B1
DAKOSSR
Designated
Without slot type
SUS440C
48~53HRC
-
6
-0.004/-0.012
6
M3
DAKOSSR8-L8-P9-B1
DAKOSSR
Designated
Without slot type
SUS440C
48~53HRC
-
8
-0.005/-0.014
6
M4
DAKOSSR10-L10-P11-B1
DAKOSSR
Designated
Without slot type
SUS440C
48~53HRC
-
10
-0.005/-0.014
6
M5
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성