目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
DIN 6336 - Star knobs, Aluminum, Type E with threaded blind bore
Berger Tools
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star handle
DIN 6336
DIN 6336 AL
DIN 6336 AL E
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_2/sterngriffe/din6336/din6336_al/din6336_al_e/din_6336_al_e.prj},{NB=Sterngriff DIN6336-AL-63-M10-E-MT},{ARTNR=DIN6336-AL-63-M10-E-MT},{PARTNUMBER=DIN 6336-AL-63-M10-E-MT},{NORMNR=DIN 6336},{D1=63},{D2=M10},{D2X=0},{D4=20},{H1=40},{H2=19},{T1=22},{W1=89.000},{ABS2=27.000},{ABS3=10.000},{ABS4=25.000},{ABS5=17.000},{ABS6=9.000},{R1=19.000},{R2=6.000},{R3=10.000},{R4=80.000},{OBERFLAECHE=matt},{WEIGHT=0.1100},{CTN=76161000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D4
[mm]
H1
[mm]
H2
min.
[mm]
T1
[mm]
OBERFLAECHE
Surface
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Sterngriff DIN6336-AL-40-...
DIN6336-AL-40-M8-E-MT
40
M8
14
25
12
15
matt
0.0250
76161000
YES
Sterngriff DIN6336-AL-40-...
DIN6336-AL-40-M8-E-PL
40
M8
14
25
12
15
poliert
0.0370
76161000
YES
Sterngriff DIN6336-AL-50-...
DIN6336-AL-50-M8-E-MT
50
M8
18
32
15
18
matt
0.0640
76161000
YES
Sterngriff DIN6336-AL-50-...
DIN6336-AL-50-M8-E-PL
50
M8
18
32
15
18
poliert
0.0600
76161000
YES
Sterngriff DIN6336-AL-50-...
DIN6336-AL-50-M10-E-MT
50
M10
18
32
15
18
matt
0.0550
76161000
YES
Sterngriff DIN6336-AL-50-...
DIN6336-AL-50-M10-E-PL
50
M10
18
32
15
18
poliert
0.0600
76161000
YES
Sterngriff DIN6336-AL-63-...
DIN6336-AL-63-M10-E-MT
63
M10
20
40
19
22
matt
0.1100
76161000
YES
Sterngriff DIN6336-AL-63-...
DIN6336-AL-63-M10-E-PL
63
M10
20
40
19
22
poliert
0.1130
76161000
YES
Sterngriff DIN6336-AL-63-...
DIN6336-AL-63-M12-E-MT
63
M12
20
40
19
22
matt
0.1200
76161000
YES
Sterngriff DIN6336-AL-63-...
DIN6336-AL-63-M12-E-PL
63
M12
20
40
19
22
poliert
0.1300
76161000
YES
Sterngriff DIN6336-AL-80-...
DIN6336-AL-80-M12-E-MT
80
M12
25
50
23
28
matt
0.2100
76161000
YES
Sterngriff DIN6336-AL-80-...
DIN6336-AL-80-M12-E-PL
80
M12
25
50
23
28
poliert
0.2500
76161000
YES
Sterngriff DIN6336-AL-80-...
DIN6336-AL-80-M16-E-MT
80
M16
25
50
23
28
matt
0.2000
76161000
YES
Sterngriff DIN6336-AL-80-...
DIN6336-AL-80-M16-E-PL
80
M16
25
50
23
28
poliert
0.2300
76161000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表