DKB30N-XXPCK - Panel Mounting,Screw Connection,Pitch:10.50mm,M4,600V,30A
DINKLE
中继端子
面板式
Powered by
CAD模型選擇
{dinkle/nema20terminal20blocks/panel20mounting/dkb30n-xxpck.prj},{NB=DKB30N-08PCK},{NAME=DKB30N-08PCK},{PREVIEW=../../_pool_/30/fd/dkb30n-xxpck.png},{PTCY=Panel Mounting},{PH=10.50},{CR=BLACK (default)},{CNMD=Screw Connection},{LH=105},{WH=37.5},{HH=27.7},{CTDM=8},{NROFPS=08P},{LL=1},{CNPS=16},{IGML=PC},{IGMLGP=Ⅲa},{UL94FR=V2},{INRE=≥1000MΩ at DC 500V},{CRML=COPPER ALLOY},{POCS=Tin PLATED},{RDVE=630},{RDCT=32},{RDVE3_3=630},{RIV3_3=8},{CCSS_MIN=0.34},{CCSS_MAX=4},{CCSSD_MIN=0.34},{CCSSD_MAX=4},{RV_UL_CUL_B=600},{RC_UL_CUL_B=30},{RV_UL_CUL_C=600},{RC_UL_CUL_C=30},{MIN_WCAT_UL_CUL=22},{MAX_WCAT_UL_CUL=10},{SWTD=M4},{SRSE=PH2},{TT_MIN=1.2},{TT_MAX=1.5},{TFT_MAX=0.8},{SGLH=12~13(The stripping length depends on the specification provided by the cable)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
NAME
品名
ⁿ/ₐ
PTCY
产品类别
ⁿ/ₐ
PH
间距
[mm]
CR
产品颜色
ⁿ/ₐ
CNMD
接线方式
ⁿ/ₐ
LH
产品长度
[mm]
WH
产品宽度
[mm]
HH
产品高度
[mm]
CTDM
电位数
ⁿ/ₐ
NROFPS
产品点数
ⁿ/ₐ
LL
产品层数
ⁿ/ₐ
CNPS
连接点数
ⁿ/ₐ
IGML
绝缘材料
ⁿ/ₐ
IGMLGP
绝缘材料组别
ⁿ/ₐ
UL94FR
阻燃等级,符合UL94
ⁿ/ₐ
INRE
绝缘阻抗
ⁿ/ₐ
CRML
导体材料
ⁿ/ₐ
POCS
导体表面镀层
ⁿ/ₐ
RDVE
额定电压
[V]
RDCT
额定电流
[A]
RDVE3_3
额定电压(III/3)
[V]
RIV3_3
额定冲击电压(III/3)
[kV]
CCSS_MIN
最小硬质导线横截面积
[mm²]
CCSS_MAX
最大硬质导线横截面积
[mm²]
CCSSD_MIN
最小柔性导线横截面积
[mm²]
CCSSD_MAX
最大柔性导线横截面积
[mm²]
RV_UL_CUL_B
额定电压 (UL/CUL标准B组)
[V]
RC_UL_CUL_B
额定电流 (UL/CUL标准B组)
[A]
RV_UL_CUL_C
额定电压 (UL/CUL标准C组)
[V]
RC_UL_CUL_C
额定电流 (UL/CUL标准C组)
[A]
MIN_WCAT_UL_CUL
最小導線,符合UL/CUL
[AWG]
MAX_WCAT_UL_CUL
最大導線,符合UL/CUL
[AWG]
SWTD
螺纹规格
ⁿ/ₐ
SRSE
螺丝刀规格
ⁿ/ₐ
TT_MIN
最小扭矩
[N.m]
TT_MAX
最大扭矩
[N.m]
TFT_MAX
法兰最大扭矩
[N.m]
SGLH
剥线长度
[mm]
ECPR
是否需要边盖
ⁿ/ₐ
GGCN
是否接地
ⁿ/ₐ
BOTHP
手背接触防护IP10
ⁿ/ₐ
OGTE_MAX
最高工作温度
[℃]
OGTE_MIN
最低工作温度
[℃]
UL_R
UL认证
ⁿ/ₐ
ROHS_A
RoHS许可
ⁿ/ₐ
DKB30N-01PCK
DKB30N-01PCK
Panel Mounting
10.50
BLACK (default)
Screw Connection
31.5
37.5
27.7
1
01P
1
2
PC
Ⅲa
V2
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
32
630
8
0.34
4
0.34
4
600
30
600
30
22
10
M4
PH2
1.2
1.5
0.8
12~13(The stripping lengt...
YES
NO
YES
125
-40
YES
YES
DKB30N-02PCK
DKB30N-02PCK
Panel Mounting
10.50
BLACK (default)
Screw Connection
42
37.5
27.7
2
02P
1
4
PC
Ⅲa
V2
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
32
630
8
0.34
4
0.34
4
600
30
600
30
22
10
M4
PH2
1.2
1.5
0.8
12~13(The stripping lengt...
YES
NO
YES
125
-40
YES
YES
DKB30N-03PCK
DKB30N-03PCK
Panel Mounting
10.50
BLACK (default)
Screw Connection
52.5
37.5
27.7
3
03P
1
6
PC
Ⅲa
V2
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
32
630
8
0.34
4
0.34
4
600
30
600
30
22
10
M4
PH2
1.2
1.5
0.8
12~13(The stripping lengt...
YES
NO
YES
125
-40
YES
YES
DKB30N-04PCK
DKB30N-04PCK
Panel Mounting
10.50
BLACK (default)
Screw Connection
63
37.5
27.7
4
04P
1
8
PC
Ⅲa
V2
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
32
630
8
0.34
4
0.34
4
600
30
600
30
22
10
M4
PH2
1.2
1.5
0.8
12~13(The stripping lengt...
YES
NO
YES
125
-40
YES
YES
DKB30N-05PCK
DKB30N-05PCK
Panel Mounting
10.50
BLACK (default)
Screw Connection
73.5
37.5
27.7
5
05P
1
10
PC
Ⅲa
V2
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
32
630
8
0.34
4
0.34
4
600
30
600
30
22
10
M4
PH2
1.2
1.5
0.8
12~13(The stripping lengt...
YES
NO
YES
125
-40
YES
YES
DKB30N-06PCK
DKB30N-06PCK
Panel Mounting
10.50
BLACK (default)
Screw Connection
84
37.5
27.7
6
06P
1
12
PC
Ⅲa
V2
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
32
630
8
0.34
4
0.34
4
600
30
600
30
22
10
M4
PH2
1.2
1.5
0.8
12~13(The stripping lengt...
YES
NO
YES
125
-40
YES
YES
DKB30N-07PCK
DKB30N-07PCK
Panel Mounting
10.50
BLACK (default)
Screw Connection
94.5
37.5
27.7
7
07P
1
14
PC
Ⅲa
V2
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
32
630
8
0.34
4
0.34
4
600
30
600
30
22
10
M4
PH2
1.2
1.5
0.8
12~13(The stripping lengt...
YES
NO
YES
125
-40
YES
YES
DKB30N-08PCK
DKB30N-08PCK
Panel Mounting
10.50
BLACK (default)
Screw Connection
105
37.5
27.7
8
08P
1
16
PC
Ⅲa
V2
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
32
630
8
0.34
4
0.34
4
600
30
600
30
22
10
M4
PH2
1.2
1.5
0.8
12~13(The stripping lengt...
YES
NO
YES
125
-40
YES
YES
DKB30N-09PCK
DKB30N-09PCK
Panel Mounting
10.50
BLACK (default)
Screw Connection
115.5
37.5
27.7
9
09P
1
18
PC
Ⅲa
V2
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
32
630
8
0.34
4
0.34
4
600
30
600
30
22
10
M4
PH2
1.2
1.5
0.8
12~13(The stripping lengt...
YES
NO
YES
125
-40
YES
YES
DKB30N-10PCK
DKB30N-10PCK
Panel Mounting
10.50
BLACK (default)
Screw Connection
126
37.5
27.7
10
10P
1
20
PC
Ⅲa
V2
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
32
630
8
0.34
4
0.34
4
600
30
600
30
22
10
M4
PH2
1.2
1.5
0.8
12~13(The stripping lengt...
YES
NO
YES
125
-40
YES
YES
DKB30N-11PCK
DKB30N-11PCK
Panel Mounting
10.50
BLACK (default)
Screw Connection
136.5
37.5
27.7
11
11P
1
22
PC
Ⅲa
V2
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
32
630
8
0.34
4
0.34
4
600
30
600
30
22
10
M4
PH2
1.2
1.5
0.8
12~13(The stripping lengt...
YES
NO
YES
125
-40
YES
YES
DKB30N-12PCK
DKB30N-12PCK
Panel Mounting
10.50
BLACK (default)
Screw Connection
147
37.5
27.7
12
12P
1
24
PC
Ⅲa
V2
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
32
630
8
0.34
4
0.34
4
600
30
600
30
22
10
M4
PH2
1.2
1.5
0.8
12~13(The stripping lengt...
YES
NO
YES
125
-40
YES
YES
DKB30N-13PCK
DKB30N-13PCK
Panel Mounting
10.50
BLACK (default)
Screw Connection
157.5
37.5
27.7
13
13P
1
26
PC
Ⅲa
V2
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
32
630
8
0.34
4
0.34
4
600
30
600
30
22
10
M4
PH2
1.2
1.5
0.8
12~13(The stripping lengt...
YES
NO
YES
125
-40
YES
YES
DKB30N-14PCK
DKB30N-14PCK
Panel Mounting
10.50
BLACK (default)
Screw Connection
168
37.5
27.7
14
14P
1
28
PC
Ⅲa
V2
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
32
630
8
0.34
4
0.34
4
600
30
600
30
22
10
M4
PH2
1.2
1.5
0.8
12~13(The stripping lengt...
YES
NO
YES
125
-40
YES
YES
DKB30N-15PCK
DKB30N-15PCK
Panel Mounting
10.50
BLACK (default)
Screw Connection
178.5
37.5
27.7
15
15P
1
30
PC
Ⅲa
V2
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
32
630
8
0.34
4
0.34
4
600
30
600
30
22
10
M4
PH2
1.2
1.5
0.8
12~13(The stripping lengt...
YES
NO
YES
125
-40
YES
YES
DKB30N-16PCK
DKB30N-16PCK
Panel Mounting
10.50
BLACK (default)
Screw Connection
189
37.5
27.7
16
16P
1
32
PC
Ⅲa
V2
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
32
630
8
0.34
4
0.34
4
600
30
600
30
22
10
M4
PH2
1.2
1.5
0.8
12~13(The stripping lengt...
YES
NO
YES
125
-40
YES
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表