DKB80-XXPCK - Panel Mounting,Screw Connection,Pitch:19.00mm,M6,600V,85A
DINKLE
中继端子
面板式
Powered by
CAD模型選擇
{dinkle/nema20terminal20blocks/panel20mounting/dkb80-xxpck.prj},{NB=DKB80-06PCK},{NAME=DKB80-06PCK},{PREVIEW=../../_pool_/c8/af/dkb80-xxpck.png},{PTCY=Panel Mounting},{PH=19.00},{CR=BLACK (default)},{CNMD=Screw Connection},{LH=154},{WH=58},{HH=43.2},{CTDM=6},{NROFPS=06P},{LL=1},{CNPS=12},{IGML=PC},{IGMLGP=Ⅲa},{UL94FR=V2},{INRE=≥1000MΩ at DC 500V},{CRML=COPPER ALLOY},{POCS=Ni PLATED},{RDVE=800},{RDCT=76(0.75~16mm²)/101(25mm²With Ring terminal)},{RDVE3_3=800},{RIV3_3=8},{CCSS_MIN=0.75},{CCSS_MAX=16},{CCSSD_MIN=0.75},{CCSSD_MAX=16},{RV_UL_CUL_B=600},{RC_UL_CUL_B=85},{RV_UL_CUL_C=600},{RC_UL_CUL_C=85},{MIN_WCAT_UL_CUL=18},{MAX_WCAT_UL_CUL=4},{MIN_SWCAT_UL_CUL=18},{MAX_SWCAT_UL_CUL=4},{SWTD=M6},{SRSE=PH2},{TT_MIN=2.5},{TT_MAX=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
NAME
品名
ⁿ/ₐ
PTCY
产品类别
ⁿ/ₐ
PH
间距
[mm]
CR
产品颜色
ⁿ/ₐ
CNMD
接线方式
ⁿ/ₐ
LH
产品长度
[mm]
WH
产品宽度
[mm]
HH
产品高度
[mm]
CTDM
电位数
ⁿ/ₐ
NROFPS
产品点数
ⁿ/ₐ
LL
产品层数
ⁿ/ₐ
CNPS
连接点数
ⁿ/ₐ
IGML
绝缘材料
ⁿ/ₐ
IGMLGP
绝缘材料组别
ⁿ/ₐ
UL94FR
阻燃等级,符合UL94
ⁿ/ₐ
INRE
绝缘阻抗
ⁿ/ₐ
CRML
导体材料
ⁿ/ₐ
POCS
导体表面镀层
ⁿ/ₐ
RDVE
额定电压
[V]
RDCT
额定电流
[A]
RDVE3_3
额定电压(III/3)
[V]
RIV3_3
额定冲击电压(III/3)
[kV]
CCSS_MIN
最小硬质导线横截面积
[mm²]
CCSS_MAX
最大硬质导线横截面积
[mm²]
CCSSD_MIN
最小柔性导线横截面积
[mm²]
CCSSD_MAX
最大柔性导线横截面积
[mm²]
RV_UL_CUL_B
额定电压 (UL/CUL标准B组)
[V]
RC_UL_CUL_B
额定电流 (UL/CUL标准B组)
[A]
RV_UL_CUL_C
额定电压 (UL/CUL标准C组)
[V]
RC_UL_CUL_C
额定电流 (UL/CUL标准C组)
[A]
MIN_WCAT_UL_CUL
最小導線,符合UL/CUL
[AWG]
MAX_WCAT_UL_CUL
最大導線,符合UL/CUL
[AWG]
MIN_SWCAT_UL_CUL
最小硬质導線,符合UL/CUL
[AWG]
MAX_SWCAT_UL_CUL
最大硬质導線,符合UL/CUL
[AWG]
SWTD
螺纹规格
ⁿ/ₐ
SRSE
螺丝刀规格
ⁿ/ₐ
TT_MIN
最小扭矩
[N.m]
TT_MAX
最大扭矩
[N.m]
SGLH
剥线长度
[mm]
GGCN
是否接地
ⁿ/ₐ
BOTHP
手背接触防护IP10
ⁿ/ₐ
OGTE_MAX
最高工作温度
[℃]
OGTE_MIN
最低工作温度
[℃]
UL_R
UL认证
ⁿ/ₐ
IEC_A
IEC认证
ⁿ/ₐ
ROHS_A
RoHS许可
ⁿ/ₐ
DKB80-02PCK
DKB80-02PCK
Panel Mounting
19.00
BLACK (default)
Screw Connection
78
54
39.2
2
02P
1
4
PC
Ⅲa
V2
≥1000MΩ at DC 500V
COPPER ALLOY
Ni PLATED
800
76(0.75~16mm²)/101(25mm²W...
800
8
0.75
16
0.75
16
600
85
600
85
18
4
18
4
M6
PH2
2.5
3
16~17 The stripping lengt...
NO
YES
125
-40
YES
YES
YES
DKB80-03PCK
DKB80-03PCK
Panel Mounting
19.00
BLACK (default)
Screw Connection
97
55
40.2
3
03P
1
6
PC
Ⅲa
V2
≥1000MΩ at DC 500V
COPPER ALLOY
Ni PLATED
800
76(0.75~16mm²)/101(25mm²W...
800
8
0.75
16
0.75
16
600
85
600
85
18
4
18
4
M6
PH2
2.5
3
16~17 The stripping lengt...
NO
YES
125
-40
YES
YES
YES
DKB80-04PCK
DKB80-04PCK
Panel Mounting
19.00
BLACK (default)
Screw Connection
116
56
41.2
4
04P
1
8
PC
Ⅲa
V2
≥1000MΩ at DC 500V
COPPER ALLOY
Ni PLATED
800
76(0.75~16mm²)/101(25mm²W...
800
8
0.75
16
0.75
16
600
85
600
85
18
4
18
4
M6
PH2
2.5
3
16~17 The stripping lengt...
NO
YES
125
-40
YES
YES
YES
DKB80-05PCK
DKB80-05PCK
Panel Mounting
19.00
BLACK (default)
Screw Connection
135
57
42.2
5
05P
1
10
PC
Ⅲa
V2
≥1000MΩ at DC 500V
COPPER ALLOY
Ni PLATED
800
76(0.75~16mm²)/101(25mm²W...
800
8
0.75
16
0.75
16
600
85
600
85
18
4
18
4
M6
PH2
2.5
3
16~17 The stripping lengt...
NO
YES
125
-40
YES
YES
YES
DKB80-06PCK
DKB80-06PCK
Panel Mounting
19.00
BLACK (default)
Screw Connection
154
58
43.2
6
06P
1
12
PC
Ⅲa
V2
≥1000MΩ at DC 500V
COPPER ALLOY
Ni PLATED
800
76(0.75~16mm²)/101(25mm²W...
800
8
0.75
16
0.75
16
600
85
600
85
18
4
18
4
M6
PH2
2.5
3
16~17 The stripping lengt...
NO
YES
125
-40
YES
YES
YES
DKB80-07PCK
DKB80-07PCK
Panel Mounting
19.00
BLACK (default)
Screw Connection
173
59
44.2
7
07P
1
14
PC
Ⅲa
V2
≥1000MΩ at DC 500V
COPPER ALLOY
Ni PLATED
800
76(0.75~16mm²)/101(25mm²W...
800
8
0.75
16
0.75
16
600
85
600
85
18
4
18
4
M6
PH2
2.5
3
16~17 The stripping lengt...
NO
YES
125
-40
YES
YES
YES
DKB80-08PCK
DKB80-08PCK
Panel Mounting
19.00
BLACK (default)
Screw Connection
192
60
45.2
8
08P
1
16
PC
Ⅲa
V2
≥1000MΩ at DC 500V
COPPER ALLOY
Ni PLATED
800
76(0.75~16mm²)/101(25mm²W...
800
8
0.75
16
0.75
16
600
85
600
85
18
4
18
4
M6
PH2
2.5
3
16~17 The stripping lengt...
NO
YES
125
-40
YES
YES
YES
DKB80-09PCK
DKB80-09PCK
Panel Mounting
19.00
BLACK (default)
Screw Connection
211
61
46.2
9
09P
1
18
PC
Ⅲa
V2
≥1000MΩ at DC 500V
COPPER ALLOY
Ni PLATED
800
76(0.75~16mm²)/101(25mm²W...
800
8
0.75
16
0.75
16
600
85
600
85
18
4
18
4
M6
PH2
2.5
3
16~17 The stripping lengt...
NO
YES
125
-40
YES
YES
YES
DKB80-10PCK
DKB80-10PCK
Panel Mounting
19.00
BLACK (default)
Screw Connection
230
62
47.2
10
10P
1
20
PC
Ⅲa
V2
≥1000MΩ at DC 500V
COPPER ALLOY
Ni PLATED
800
76(0.75~16mm²)/101(25mm²W...
800
8
0.75
16
0.75
16
600
85
600
85
18
4
18
4
M6
PH2
2.5
3
16~17 The stripping lengt...
NO
YES
125
-40
YES
YES
YES
DKB80-11PCK
DKB80-11PCK
Panel Mounting
19.00
BLACK (default)
Screw Connection
249
63
48.2
11
11P
1
22
PC
Ⅲa
V2
≥1000MΩ at DC 500V
COPPER ALLOY
Ni PLATED
800
76(0.75~16mm²)/101(25mm²W...
800
8
0.75
16
0.75
16
600
85
600
85
18
4
18
4
M6
PH2
2.5
3
16~17 The stripping lengt...
NO
YES
125
-40
YES
YES
YES
DKB80-12PCK
DKB80-12PCK
Panel Mounting
19.00
BLACK (default)
Screw Connection
268
64
49.2
12
12P
1
24
PC
Ⅲa
V2
≥1000MΩ at DC 500V
COPPER ALLOY
Ni PLATED
800
76(0.75~16mm²)/101(25mm²W...
800
8
0.75
16
0.75
16
600
85
600
85
18
4
18
4
M6
PH2
2.5
3
16~17 The stripping lengt...
NO
YES
125
-40
YES
YES
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表