您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Dry-Running Vacuum Pumps EVE-TR - EVE-TR 80 AC3 S064/S065/S072 IE2
Schmalz
Vacuum Components
Vacuum generators
Vacuum Pumps
Dry-Running Vacuum Pumps EVE-TR
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_erzeuger/vakuum_pumpen/trockenlaeufer_vakuum_pumpen_eve_tr/10_03_01_00249.prj},{NB=SCHMALZ 10.03.01.00249 EVE-TR 80 AC3 S064/S065/S072 IE2},{NAME=10_03_01_00249},{INAME=10_03_01_00249},{SHA256=fKFFdcHO3ppxPhJtI/BGnl3gG5UK+hf2y2Xr9gmlKiw=},{NNCUSTOM=EVE-TR 80 AC3 S064/S065/S072 IE2},{NTCUSTOM=Vakuumpumpe},{NBCUSTOM=EVE-TR 80 AC3 S064/S065/S072 IE2},{LINACUSTOM=EVE-TR 80 AC3 S064/S065/S072 IE2},{ARTNR=10.03.01.00249},{C114=353},{C113=48},{C127=12},{C138=G1\"-IG},{C679=M8-IG},{C117=328},{C111=709},{C110=96},{C628=326},{C625=190},{C626=95},{C493=-900},{C2206=-26.577},{C885=67},{C887=78.5},{C526=D230V/Y400V ±10%},{C528=D265V/Y460V ±10%},{C520=2.4},{C521=3},{C953=72},{C576=78},{C449=IP 55}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C114
B
[mm]
C113
B2
[mm]
C127
d
[mm]
C138
G3
ⁿ/ₐ
C679
G5
ⁿ/ₐ
C117
H
[mm]
C111
L
[mm]
C110
L2
[mm]
C628
X1
[mm]
C625
Y1
[mm]
C626
Y2
[mm]
C493
Vacuum (max)
[mbar]
C2206
Vacuum (max)
[inHg]
C885
Saugvermögen (50 Hz)
[mł/h]
C887
Saugvermögen (60 Hz)
[mł/h]
C526
Spannung (50 Hz)
ⁿ/ₐ
C528
Spannung (60 Hz)
ⁿ/ₐ
C520
Nennleistung (50 Hz)
[kW]
C521
Nennleistung (60 Hz)
[kW]
C953
Schallpegel (50 Hz)
[dB]
C576
Weight
[kg]
C449
Protection class
ⁿ/ₐ
SCHMALZ 10.03.01.00249 EV...
10_03_01_00249
EVE-TR 80 AC3 S064/S065/S...
Vakuumpumpe
EVE-TR 80 AC3 S064/S065/S...
EVE-TR 80 AC3 S064/S065/S...
10.03.01.00249
353
48
12
G1"-IG
M8-IG
328
709
96
326
190
95
-900
-26.577
67
78.5
D230V/Y400V ±10%
D265V/Y460V ±10%
2.4
3
72
78
IP 55
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表