Dual-Flange-Roller Axle Bearing Roller
Tsubakimoto Chain Co.
Large size conveyor chain
Axle Bearing Rollers, Bearing Rollers with Attachments
Powered by
CAD模型選擇
{tsubakimoto/large_size_conveyor_chain/bearing_rollers_with_attachments/dual_flange_roller_axle_bearing_roller_asmtab.prj},{NB=JBFF05-1},{X=FF},{RT=F},{RTX='F', 'F roller'},{SIZE=05},{AS=},{AT=1},{D1=12},{D=40.0},{D11=0.000},{M=M12},{MX=12},{L=20.0},{L2=35.5},{A=12.2},{T=15-20},{FX=50},{HX=27},{HXX=21},{EX=19},{EXX=12},{T2X=2.5},{T2XX=4.5},{T3X=7.5},{T3XX=9.5},{L1X=29.5},{L1XX=34.0},{L3X=65.0},{L3XX=69.5},{L4X=98},{L4XX=102},{TX=15},{WX=27},{WXX=31},{X1=10.000},{X2=17.100},{X3=19.000},{X4=21.100},{X5=2.500},{PPATH=parts/bearing_roller_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
JBFF03-1
JBFF03-1
03
JBFF05-1
JBFF05-1
05
JBFF10-1
JBFF10-1
10
JBFF12-1
JBFF12-1
12
JBFF17-1
JBFF17-1
17
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表