目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
DVA 2 - Vibration damping elements
Elesa
GENERAL CATALOGUE
Machine elements
Joints vibration-damping elements
DVA.1 - DVA.1 - DVA.3
Powered by
CAD模型選擇
{elesa/general_catalogue/09/3_joints_vibration_damping_elements/dva_1_dva_2_dva_3/dva_2.prj},{NB=Vibration damping elements DVA.2-60-30-M10-28-70},{CODE=417231},{DESCRIPTION=DVA.2-60-30-M10-28-70},{DIM01=60},{DIM02=30},{DIM03=M10},{DIM04=28},{DIM05=10},{DIM06=9130},{DIM07=8},{DIM08=1217},{WEIGHT=199},{D=10}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
Ø d G7
ⁿ/ₐ
DIM04
l
[mm]
DIM05
h
[mm]
DIM06
Max load
[N]
DIM07
Max deflection
[mm]
DIM08
Stiffness
[N/mm]
WEIGHT
Weight
[g]
Vibration damping element...
414291
DVA.2-6-7-M3-6-40
6
7
M3
6
3
34
2
19
1
Vibration damping element...
411681
DVA.2-6-7-M3-6-55
6
7
M3
6
3
265
2
151
1
Vibration damping element...
417000
DVA.2-6-7-M3-6-70
6
7
M3
6
3
628
1.8
359
1
Vibration damping element...
414301
DVA.2-8-8-M3-6-40
8
8
M3
6
3
50
2
25
1
Vibration damping element...
411701
DVA.2-8-8-M3-6-55
8
8
M3
6
3
85
2
43
1
Vibration damping element...
417001
DVA.2-8-8-M3-6-70
8
8
M3
6
3
150
2
75
1
Vibration damping element...
414303
DVA.2-8-13-M3-6-40
8
13
M3
6
3
38
3
12
2
Vibration damping element...
411703
DVA.2-8-13-M3-6-55
8
13
M3
6
3
70
3
21
2
Vibration damping element...
417003
DVA.2-8-13-M3-6-70
8
13
M3
6
3
145
3
45
2
Vibration damping element...
414311
DVA.2-10-10-M4-10-40
10
10
M4
10
4
75
3
30
2
Vibration damping element...
411721
DVA.2-10-10-M4-10-55
10
10
M4
10
4
100
3
40
2
Vibration damping element...
417011
DVA.2-10-10-M4-10-70
10
10
M4
10
4
200
3
80
2
Vibration damping element...
414321
DVA.2-10-15-M4-10-40
10
15
M4
10
4
65
4
17
3
Vibration damping element...
411731
DVA.2-10-15-M4-10-55
10
15
M4
10
4
100
4
27
3
Vibration damping element...
417021
DVA.2-10-15-M4-10-70
10
15
M4
10
4
150
4
40
3
Vibration damping element...
414323
DVA.2-10-20-M4-10-40
10
20
M4
10
4
59
5
12
3
Vibration damping element...
411733
DVA.2-10-20-M4-10-55
10
20
M4
10
4
93
5
19
3
Vibration damping element...
417023
DVA.2-10-20-M4-10-70
10
20
M4
10
4
132
5
26
3
Vibration damping element...
414331
DVA.2-15-10-M4-10-40
15
10
M4
10
4
210
2
105
5
Vibration damping element...
411741
DVA.2-15-10-M4-10-55
15
10
M4
10
4
325
2
163
5
Vibration damping element...
417031
DVA.2-15-10-M4-10-70
15
10
M4
10
4
717
2
359
5
Vibration damping element...
414341
DVA.2-15-15-M4-10-40
15
15
M4
10
4
155
4
41
6
Vibration damping element...
411761
DVA.2-15-15-M4-10-55
15
15
M4
10
4
280
4
75
6
Vibration damping element...
417041
DVA.2-15-15-M4-10-70
15
15
M4
10
4
513
4
137
6
Vibration damping element...
414351
DVA.2-15-20-M4-10-40
15
20
M4
10
4
151
5
30
7
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表